(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Disposable Cellulose Plug (3-8255-01)

Disposable Cellulose Plug (3-8255-01)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    2,368,899 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-8255-01 SALE
3-8255-02 SALE
3-8255-03 SALE
3-8255-04 SALE
3-8255-05 SALE
3-8255-06 SALE
3-8255-07 SALE
3-8255-08 SALE
3-8255-09 SALE
3-8255-10 SALE
3-8255-11 SALE
3-8255-12 SALE
3-8255-13 SALE
3-8255-14 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Top diameter×bottom diameter×height
(mm)
Internal Capacity

4,056,333 VND

3,245,066 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 14×ø 9×32 1 bag (1,000 pcs. included)

3,699,376 VND

2,959,501 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 16×ø 11×32 1 bag (1,000 pcs. included)

3,699,376 VND

2,959,501 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 16×ø 11×35 1 bag (1,000 pcs. included)

4,056,333 VND

3,245,066 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 16×ø 12×40 1 bag (1,000 pcs. included)

4,056,333 VND

3,245,066 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 17×ø 13×36 1 bag (1,000 pcs. included)

2,368,899 VND

1,895,119 VND

1 Pack(s)

500 Pieces Per Package

15 Day(s) ø 18×ø 13×39 1 Bag (500 Pcs. Included)

2,596,053 VND

2,076,842 VND

1 Pack(s)

500 Pieces Per Package

15 Day(s) ø 22×ø 16×38 1 Bag (500 Pcs. Included)

7,982,864 VND

6,386,291 VND

1 Pack(s)

500 Pieces Per Package

15 Day(s) ø 30×ø 24×40 1 Bag (500 Pcs. Included)

5,257,008 VND

4,205,606 VND

1 Pack(s)

250 Pieces Per Package

15 Day(s) ø 33.5×ø 27.5×63 1 bag (250 pcs. included)

2,466,251 VND

1,973,001 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 36×ø 31×65 1 bag (100 pcs.)

3,439,771 VND

2,751,817 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 45×ø 37×59 1 bag (100 pcs.)

3,504,672 VND

2,803,738 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 47×ø 37×60 1 bag (100 pcs.)

5,062,304 VND

4,049,843 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 50×ø 43×53 1 bag (100 pcs.)

5,826,923 VND

4,661,538 VND

1 Pack(s)

75 Pieces Per Package

15 Day(s) ø 57×ø 44×66 1 bag (75 pcs. included)

Basic Specifications

Part Number
3-8255-01 SALE
3-8255-02 SALE
3-8255-03 SALE
3-8255-04 SALE
3-8255-05 SALE
3-8255-06 SALE
3-8255-07 SALE
3-8255-08 SALE
3-8255-09 SALE
3-8255-10 SALE
3-8255-11 SALE
3-8255-12 SALE
3-8255-13 SALE
3-8255-14 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Top diameter×bottom diameter×height
(mm)
Internal Capacity

4,056,333 VND

3,245,066 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 14×ø 9×32 1 bag (1,000 pcs. included)

3,699,376 VND

2,959,501 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 16×ø 11×32 1 bag (1,000 pcs. included)

3,699,376 VND

2,959,501 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 16×ø 11×35 1 bag (1,000 pcs. included)

4,056,333 VND

3,245,066 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 16×ø 12×40 1 bag (1,000 pcs. included)

4,056,333 VND

3,245,066 VND

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) ø 17×ø 13×36 1 bag (1,000 pcs. included)

2,368,899 VND

1,895,119 VND

1 Pack(s)

500 Pieces Per Package

15 Day(s) ø 18×ø 13×39 1 Bag (500 Pcs. Included)

2,596,053 VND

2,076,842 VND

1 Pack(s)

500 Pieces Per Package

15 Day(s) ø 22×ø 16×38 1 Bag (500 Pcs. Included)

7,982,864 VND

6,386,291 VND

1 Pack(s)

500 Pieces Per Package

15 Day(s) ø 30×ø 24×40 1 Bag (500 Pcs. Included)

5,257,008 VND

4,205,606 VND

1 Pack(s)

250 Pieces Per Package

15 Day(s) ø 33.5×ø 27.5×63 1 bag (250 pcs. included)

2,466,251 VND

1,973,001 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 36×ø 31×65 1 bag (100 pcs.)

3,439,771 VND

2,751,817 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 45×ø 37×59 1 bag (100 pcs.)

3,504,672 VND

2,803,738 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 47×ø 37×60 1 bag (100 pcs.)

5,062,304 VND

4,049,843 VND

1 Pack(s)

100 Pieces Per Package

15 Day(s) ø 50×ø 43×53 1 bag (100 pcs.)

5,826,923 VND

4,661,538 VND

1 Pack(s)

75 Pieces Per Package

15 Day(s) ø 57×ø 44×66 1 bag (75 pcs. included)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1