(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dedicated Sensor For Fluorescent Fiber Optic Thermometer (Part Number)

Dedicated Sensor For Fluorescent Fiber Optic Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,133,291VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated sensor for fluorescent fiber optic thermometers.
It is possible to reliably measure temperature with a contact type in harsh environments with high frequency, microwave, high voltage, etc., where it is difficult to perform measurement using electric thermometers such as thermocouples, Pt, and thermistors.

 
Part Number
FS100-2M
FS150-2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

33,133,291 VND

1 Piece(s) 12 Day(s) or more

33,133,291 VND

1 Piece(s) 19 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Heat Sensor