(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPP Plastic Closed Pressure Gauge SUS, Rimless Type (A) (Part Number)

MPP Plastic Closed Pressure Gauge SUS, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,386,315VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AT-G3/8-75X0.05MPA-AMB
AT-G3/8-75X0.06MPA-AMB
AT-G3/8-75X0.1/-0.1MPA-AMB
AT-G3/8-75X0.1MPA-AMB
AT-G3/8-75X0.2/-0.1MPA-AMB
AT-G3/8-75X0.2MPA-AMB
AT-G3/8-75X0.3/-0.1MPA-AMB
AT-G3/8-75X0.3MPA-AMB
AT-G3/8-75X0.4/-0.1MPA-AMB
AT-G3/8-75X0.4MPA-AMB
AT-G3/8-75X0.5/-0.1MPA-AMB
AT-G3/8-75X0.5MPA-AMB
AT-G3/8-75X0.6/-0.1MPA-AMB
AT-G3/8-75X0.6MPA-AMB
AT-G3/8-75X0.7MPA-AMB
AT-G3/8-75X0.16MPA-AMB
AT-G3/8-75X0.25/-0.1MPA-AMB
AT-G3/8-75X0.25MPA-AMB
AT-G3/8-75X1/-0.1MPA-AMB
AT-G3/8-75X1MPA-AMB
AT-G3/8-75X1.6/-0.1MPA-AMB
AT-G3/8-75X1.6MPA-AMB
AT-G3/8-75X2/-0.1MPA-AMB
AT-G3/8-75X2MPA-AMB
AT-G3/8-75X2.5/-0.1MPA-AMB
AT-G3/8-75X2.5MPA-AMB
AT-G3/8-75X3MPA-AMB
AT-G3/8-75X3.5MPA-AMB
AT-G3/8-75X4MPA-AMB
AT-G3/8-75X5MPA-AMB
AT-G3/8-75X6MPA-AMB
AT-G3/8-75X7MPA-AMB
AT-G3/8-75X10MPA-AMB
AT-G3/8-75X16MPA-AMB
AT-G3/8-75X20MPA-AMB
AT-G3/8-75X25MPA-AMB
AT-G3/8-75X30MPA-AMB
AT-G3/8-75X35MPA-AMB
AT-G3/8-75X40MPA-AMB
AT-G3/8-75X50MPA-AMB
AT-G3/8-75X60MPA-AMB
AT-G3/8-75X70MPA-AMB
AT-G3/8-75X100MPA-AMB
AT-G3/8-75X-0.1MPA-AMB
AT-R3/8-75X0.05MPA-AMB
AT-R3/8-75X0.06MPA-AMB
AT-R3/8-75X0.1/-0.1MPA-AMB
AT-R3/8-75X0.1MPA-AMB
AT-R3/8-75X0.2/-0.1MPA-AMB
AT-R3/8-75X0.2MPA-AMB
AT-R3/8-75X0.3/-0.1MPA-AMB
AT-R3/8-75X0.3MPA-AMB
AT-R3/8-75X0.4/-0.1MPA-AMB
AT-R3/8-75X0.4MPA-AMB
AT-R3/8-75X0.5/-0.1MPA-AMB
AT-R3/8-75X0.5MPA-AMB
AT-R3/8-75X0.6/-0.1MPA-AMB
AT-R3/8-75X0.6MPA-AMB
AT-R3/8-75X0.7MPA-AMB
AT-R3/8-75X0.16MPA-AMB
AT-R3/8-75X0.25/-0.1MPA-AMB
AT-R3/8-75X0.25MPA-AMB
AT-R3/8-75X1/-0.1MPA-AMB
AT-R3/8-75X1MPA-AMB
AT-R3/8-75X1.6/-0.1MPA-AMB
AT-R3/8-75X1.6MPA-AMB
AT-R3/8-75X2/-0.1MPA-AMB
AT-R3/8-75X2MPA-AMB
AT-R3/8-75X2.5/-0.1MPA-AMB
AT-R3/8-75X2.5MPA-AMB
AT-R3/8-75X3MPA-AMB
AT-R3/8-75X3.5MPA-AMB
AT-R3/8-75X4MPA-AMB
AT-R3/8-75X5MPA-AMB
AT-R3/8-75X6MPA-AMB
AT-R3/8-75X7MPA-AMB
AT-R3/8-75X10MPA-AMB
AT-R3/8-75X16MPA-AMB
AT-R3/8-75X20MPA-AMB
AT-R3/8-75X25MPA-AMB
AT-R3/8-75X30MPA-AMB
AT-R3/8-75X35MPA-AMB
AT-R3/8-75X40MPA-AMB
AT-R3/8-75X50MPA-AMB
AT-R3/8-75X60MPA-AMB
AT-R3/8-75X70MPA-AMB
AT-R3/8-75X100MPA-AMB
AT-R3/8-75X-0.1MPA-AMB
AU-G1/2-100X0.05MPA-AMB
AU-G1/2-100X0.06MPA-AMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type

4,140,926 VND

1 Piece(s) 16 Day(s) or more 75G3/80.05MPP-336A-0.05MPA4589528138687T

3,662,830 VND

1 Piece(s) 16 Day(s) or more 75G3/80.06MPP-336A-0.06MPA4589528138694T

2,830,943 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1MPP-336A-0.1/-0.1MPA4589528139042T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/80.1MPP-336A-0.1MPA4589528138724T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2MPP-336A-0.2/-0.1MPA4589528139059T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.2MPP-336A-0.2MPA4589528138731T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3MPP-336A-0.3/-0.1MPA4589528139066T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.3MPP-336A-0.3MPA4589528138748T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.4MPP-336A-0.4/-0.1MPA4589528139073T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.4MPP-336A-0.4MPA4589528138755T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5MPP-336A-0.5/-0.1MPA4589528139080T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.5MPP-336A-0.5MPA4589528138762T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6MPP-336A-0.6/-0.1MPA4589528139097T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.6MPP-336A-0.6MPA4589528138779T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.7MPP-336A-0.7MPA4589528138786T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/80.16MPP-336A-0.16MPA4589528138700T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25MPP-336A-0.25/-0.1MPA4589528139110T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/80.25MPP-336A-0.25MPA4589528138717T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1MPP-336A-1/-0.1MPA4589528139028T

2,386,315 VND

1 Piece(s) 9 Day(s) or more 75G3/81MPP-336A-ツエキブSUSMPA4589528138793T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6MPP-336A-1.6/-0.1MPA4589528138984T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/81.6MPP-336A-1.6MPA4589528138960T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2MPP-336A-2/-0.1MPA4589528139035T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/82MPP-336A-2MPA4589528138809T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5MPP-336A-2.5/-0.1MPA4589528139004T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/82.5MPP-336A-2.5MPA4589528138991T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/83MPP-336A-3MPA4589528138816T

2,386,315 VND

1 Piece(s) 16 Day(s) or more 75G3/83.5MPP-336A-3.5MPA4589528139011T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/84MPP-336A-4MPA4589528138823T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/85MPP-336A-5MPA4589528138830T

2,830,943 VND

1 Piece(s) 16 Day(s) or more 75G3/86MPP-336A-6MPA4589528138847T

2,830,943 VND

1 Piece(s) 16 Day(s) or more 75G3/87MPP-336A-7MPA4589528138854T

3,065,210 VND

1 Piece(s) 16 Day(s) or more 75G3/810MPP-336A-10MPA4589528138861T

3,065,210 VND

1 Piece(s) 16 Day(s) or more 75G3/816MPP-336A-16MPA4589528138878T

3,065,210 VND

1 Piece(s) 16 Day(s) or more 75G3/820MPP-336A-20MPA4589528138885T

3,065,210 VND

1 Piece(s) 16 Day(s) or more 75G3/825MPP-336A-25MPA4589528138892T

4,700,298 VND

1 Piece(s) 16 Day(s) or more 75G3/830MPP-336A-30MPA4589528138908T

4,700,298 VND

1 Piece(s) 16 Day(s) or more 75G3/835MPP-336A-35MPA4589528138915T

4,700,298 VND

1 Piece(s) 16 Day(s) or more 75G3/840MPP-336A-40MPA4589528138922T

4,700,298 VND

1 Piece(s) 16 Day(s) or more 75G3/850MPP-336A-50MPA4589528138939T

5,484,373 VND

1 Piece(s) 16 Day(s) or more 75G3/860MPP-336A-60MPA4589528138946T

5,484,373 VND

1 Piece(s) 16 Day(s) or more 75G3/870MPP-336A-70MPA4589528138953T

6,851,725 VND

1 Piece(s) 16 Day(s) or more 75G3/8100MPP-336A-100MPA4589528138977T

2,611,020 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1MPP-336A--0.1MPA4589528139103T

4,379,973 VND

1 Piece(s) 16 Day(s) or more 75R3/80.05MPP-836A-0.05MPA4589528140017T

3,901,876 VND

1 Piece(s) 16 Day(s) or more 75R3/80.06MPP-836A-0.06MPA4589528140024T

3,069,991 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.1MPP-836A-0.1/-0.1MPA4589528140376T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/80.1MPP-836A-0.1MPA4589528140055T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.2MPP-836A-0.2/-0.1MPA4589528140383T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.2MPP-836A-0.2MPA4589528140062T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.3MPP-836A-0.3/-0.1MPA4589528140390T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.3MPP-836A-0.3MPA4589528140079T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.4MPP-836A-0.4/-0.1MPA4589528140406T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.4MPP-836A-0.4MPA4589528140086T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.5MPP-836A-0.5/-0.1MPA4589528140413T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.5MPP-836A-0.5MPA4589528140093T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.6MPP-836A-0.6/-0.1MPA4589528140420T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.6MPP-836A-0.6MPA4589528140109T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.7MPP-836A-0.7MPA4589528140116T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/80.16MPP-836A-0.16MPA4589528140031T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.25MPP-836A-0.25/-0.1MPA4589528140444T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/80.25MPP-836A-0.25MPA4589528140048T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1MPP-836A-1/-0.1MPA4589528140352T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/81MPP-836A-1MPA4589528140123T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1.6MPP-836A-1.6/-0.1MPA4589528140314T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/81.6MPP-836A-1.6MPA4589528140291T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2MPP-836A-2/-0.1MPA4589528140369T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/82MPP-836A-2MPA4589528140130T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2.5MPP-836A-2.5/-0.1MPA4589528140338T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/82.5MPP-836A-2.5MPA4589528140321T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/83MPP-836A-3MPA4589528140147T

2,625,363 VND

1 Piece(s) 16 Day(s) or more 75R3/83.5MPP-836A-3.5MPA4589528140345T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/84MPP-836A-4MPA4589528140154T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/85MPP-836A-5MPA4589528140161T

3,069,991 VND

1 Piece(s) 16 Day(s) or more 75R3/86MPP-836A-6MPA4589528140178T

3,069,991 VND

1 Piece(s) 16 Day(s) or more 75R3/87MPP-836A-7MPA4589528140185T

3,304,258 VND

1 Piece(s) 16 Day(s) or more 75R3/810MPP-836A-10MPA4589528140192T

3,304,258 VND

1 Piece(s) 16 Day(s) or more 75R3/816MPP-836A-16MPA4589528140208T

3,304,258 VND

1 Piece(s) 16 Day(s) or more 75R3/820MPP-836A-20MPA4589528140215T

3,304,258 VND

1 Piece(s) 16 Day(s) or more 75R3/825MPP-836A-25MPA4589528140222T

4,939,345 VND

1 Piece(s) 16 Day(s) or more 75R3/830MPP-836A-30MPA4589528140239T

4,939,345 VND

1 Piece(s) 16 Day(s) or more 75R3/835MPP-836A-35MPA4589528140246T

4,939,345 VND

1 Piece(s) 16 Day(s) or more 75R3/840MPP-836A-40MPA4589528140253T

4,939,345 VND

1 Piece(s) 16 Day(s) or more 75R3/850MPP-836A-50MPA4589528140260T

5,723,421 VND

1 Piece(s) 16 Day(s) or more 75R3/860MPP-836A-60MPA4589528140277T

5,723,421 VND

1 Piece(s) 16 Day(s) or more 75R3/870MPP-836A-70MPA4589528140284T

7,090,771 VND

1 Piece(s) 16 Day(s) or more 75R3/8100MPP-836A-100MPA4589528140307T

2,850,068 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1MPP-836A--0.1MPA4589528140437T

4,476,080 VND

1 Piece(s) 16 Day(s) or more 100G1/20.05MPP-446A-0.05MPA4589528139561U

4,237,031 VND

1 Piece(s) 16 Day(s) or more 100G1/20.06MPP-446A-0.06MPA4589528139578U

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Case material MPP Resin Screw Lid Case