(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MPP Plastic Closed Compound Gauge, Vibration-Proof Type, Rimless Type (A) (Part Number)

MPP Plastic Closed Compound Gauge, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,253,293VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Used in areas with vibration.

 
Part Number
AVU-G1/2-100X0.1/-0.1MPA-AMP
AVU-G1/2-100X0.2/-0.1MPA-AMP
AVU-G1/2-100X0.3/-0.1MPA-AMP
AVU-G1/2-100X0.4/-0.1MPA-AMP
AVU-G1/2-100X0.5/-0.1MPA-AMP
AVU-G1/2-100X0.6/-0.1MPA-AMP
AVU-G1/2-100X0.25/-0.1MPA-AMP
AVU-G1/2-100X1/-0.1MPA-AMP
AVU-G1/2-100X1.6/-0.1MPA-AMP
AVU-G1/2-100X2/-0.1MPA-AMP
AVU-G1/2-100X2.5/-0.1MPA-AMP
AVU-G3/8-75X0.1/-0.1MPA-AMP
AVU-G3/8-75X0.2/-0.1MPA-AMP
AVU-G3/8-75X0.3/-0.1MPA-AMP
AVU-G3/8-75X0.4/-0.1MPA-AMP
AVU-G3/8-75X0.5/-0.1MPA-AMP
AVU-G3/8-75X0.6/-0.1MPA-AMP
AVU-G3/8-75X0.25/-0.1MPA-AMP
AVU-G3/8-75X1/-0.1MPA-AMP
AVU-G3/8-75X1.6/-0.1MPA-AMP
AVU-G3/8-75X2/-0.1MPA-AMP
AVU-G3/8-75X2.5/-0.1MPA-AMP
AVU-G3/8-100X0.1/-0.1MPA-AMP
AVU-G3/8-100X0.2/-0.1MPA-AMP
AVU-G3/8-100X0.3/-0.1MPA-AMP
AVU-G3/8-100X0.4/-0.1MPA-AMP
AVU-G3/8-100X0.5/-0.1MPA-AMP
AVU-G3/8-100X0.6/-0.1MPA-AMP
AVU-G3/8-100X0.25/-0.1MPA-AMP
AVU-G3/8-100X1/-0.1MPA-AMP
AVU-G3/8-100X1.6/-0.1MPA-AMP
AVU-G3/8-100X2/-0.1MPA-AMP
AVU-G3/8-100X2.5/-0.1MPA-AMP
AVU-R1/2-100X0.1/-0.1MPA-AMP
AVU-R1/2-100X0.2/-0.1MPA-AMP
AVU-R1/2-100X0.3/-0.1MPA-AMP
AVU-R1/2-100X0.4/-0.1MPA-AMP
AVU-R1/2-100X0.5/-0.1MPA-AMP
AVU-R1/2-100X0.6/-0.1MPA-AMP
AVU-R1/2-100X0.25/-0.1MPA-AMP
AVU-R1/2-100X1/-0.1MPA-AMP
AVU-R1/2-100X1.6/-0.1MPA-AMP
AVU-R1/2-100X2/-0.1MPA-AMP
AVU-R1/2-100X2.5/-0.1MPA-AMP
AVU-R3/8-75X0.1/-0.1MPA-AMP
AVU-R3/8-75X0.2/-0.1MPA-AMP
AVU-R3/8-75X0.3/-0.1MPA-AMP
AVU-R3/8-75X0.4/-0.1MPA-AMP
AVU-R3/8-75X0.5/-0.1MPA-AMP
AVU-R3/8-75X0.6/-0.1MPA-AMP
AVU-R3/8-75X0.25/-0.1MPA-AMP
AVU-R3/8-75X1/-0.1MPA-AMP
AVU-R3/8-75X1.6/-0.1MPA-AMP
AVU-R3/8-75X2/-0.1MPA-AMP
AVU-R3/8-75X2.5/-0.1MPA-AMP
AVU-R3/8-100X0.1/-0.1MPA-AMP
AVU-R3/8-100X0.2/-0.1MPA-AMP
AVU-R3/8-100X0.3/-0.1MPA-AMP
AVU-R3/8-100X0.4/-0.1MPA-AMP
AVU-R3/8-100X0.5/-0.1MPA-AMP
AVU-R3/8-100X0.6/-0.1MPA-AMP
AVU-R3/8-100X0.25/-0.1MPA-AMP
AVU-R3/8-100X1/-0.1MPA-AMP
AVU-R3/8-100X1.6/-0.1MPA-AMP
AVU-R3/8-100X2/-0.1MPA-AMP
AVU-R3/8-100X2.5/-0.1MPA-AMP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

2,786,908 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.1MPP-441A-0.1/-0.1MPA-V4589528214046

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.2MPP-441A-0.2/-0.1MPA-V4589528214053

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.3MPP-441A-0.3/-0.1MPA-V4589528214060

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.4MPP-441A-0.4/-0.1MPA-V4589528214077

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.5MPP-441A-0.5/-0.1MPA-V4589528214084

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.6MPP-441A-0.6/-0.1MPA-V4589528214091

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 0.25MPP-441A-0.25/-0.1MPA-V4589528214114

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1MPP-441A-1/-0.1MPA-V4589528214022

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 1.6MPP-441A-1.6/-0.1MPA-V4589528213988

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2MPP-441A-2/-0.1MPA-V4589528214039

2,648,260 VND

1 Piece(s) 16 Day(s) or more 100G1/2-0.1 to 2.5MPP-441A-2.5/-0.1MPA-V4589528214008

2,406,283 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.1MPP-331A-0.1/-0.1MPA-V4589528213162

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.2MPP-331A-0.2/-0.1MPA-V4589528213179

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.3MPP-331A-0.3/-0.1MPA-V4589528213186

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.4MPP-331A-0.4/-0.1MPA-V4589528213193

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.5MPP-331A-0.5/-0.1MPA-V4589528213209

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.6MPP-331A-0.6/-0.1MPA-V4589528213216

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 0.25MPP-331A-0.25/-0.1MPA-V4589528213230

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1MPP-331A-1/-0.1MPA-V4589528213148

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 1.6MPP-331A-1.6/-0.1MPA-V4589528213100

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2MPP-331A-2/-0.1MPA-V4589528213155

2,253,293 VND

1 Piece(s) 16 Day(s) or more 75G3/8-0.1 to 2.5MPP-331A-2.5/-0.1MPA-V4589528213124

2,636,508 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.1MPP-341A-0.1/-0.1MPA-V4589528213605

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.2MPP-341A-0.2/-0.1MPA-V4589528213612

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.3MPP-341A-0.3/-0.1MPA-V4589528213629

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.4MPP-341A-0.4/-0.1MPA-V4589528213636

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.5MPP-341A-0.5/-0.1MPA-V4589528213643

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.6MPP-341A-0.6/-0.1MPA-V4589528213650

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 0.25MPP-341A-0.25/-0.1MPA-V4589528213674

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 1MPP-341A-1/-0.1MPA-V4589528213582

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 1.6MPP-341A-1.6/-0.1MPA-V4589528213544

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 2MPP-341A-2/-0.1MPA-V4589528213599

2,497,861 VND

1 Piece(s) 16 Day(s) or more 100G3/8-0.1 to 2.5MPP-341A-2.5/-0.1MPA-V4589528213568

2,882,528 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.1MPP-941A-0.1/-0.1MPA-V4589528215364

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.2MPP-941A-0.2/-0.1MPA-V4589528215371

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.3MPP-941A-0.3/-0.1MPA-V4589528215388

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.4MPP-941A-0.4/-0.1MPA-V4589528215395

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.5MPP-941A-0.5/-0.1MPA-V4589528215401

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.6MPP-941A-0.6/-0.1MPA-V4589528215418

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 0.25MPP-941A-0.25/-0.1MPA-V4589528215432

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1MPP-941A-1/-0.1MPA-V4589528215340

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 1.6MPP-941A-1.6/-0.1MPA-V4589528215302

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2MPP-941A-2/-0.1MPA-V4589528215357

2,743,880 VND

1 Piece(s) 16 Day(s) or more 100R1/2-0.1 to 2.5MPP-941A-2.5/-0.1MPA-V4589528215326

2,501,903 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.1MPP-831A-0.1/-0.1MPA-V4589528214480

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.2MPP-831A-0.2/-0.1MPA-V4589528214497

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.3MPP-831A-0.3/-0.1MPA-V4589528214503

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.4MPP-831A-0.4/-0.1MPA-V4589528214510

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.5MPP-831A-0.5/-0.1MPA-V4589528214527

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.6MPP-831A-0.6/-0.1MPA-V4589528214534

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 0.25MPP-831A-0.25/-0.1MPA-V4589528214558

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1MPP-831A-1/-0.1MPA-V4589528214466

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 1.6MPP-831A-1.6/-0.1MPA-V4589528214428

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2MPP-831A-2/-0.1MPA-V4589528214473

2,348,910 VND

1 Piece(s) 16 Day(s) or more 75R3/8-0.1 to 2.5MPP-831A-2.5/-0.1MPA-V4589528214442

2,732,126 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.1MPP-841A-0.1/-0.1MPA-V4589528214923

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.2MPP-841A-0.2/-0.1MPA-V4589528214930

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.3MPP-841A-0.3/-0.1MPA-V4589528214947

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.4MPP-841A-0.4/-0.1MPA-V4589528214954

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.5MPP-841A-0.5/-0.1MPA-V4589528214961

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.6MPP-841A-0.6/-0.1MPA-V4589528214978

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 0.25MPP-841A-0.25/-0.1MPA-V4589528214992

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 1MPP-841A-1/-0.1MPA-V4589528214909

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 1.6MPP-841A-1.6/-0.1MPA-V4589528214862

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 2MPP-841A-2/-0.1MPA-V4589528214916

2,593,481 VND

1 Piece(s) 16 Day(s) or more 100R3/8-0.1 to 2.5MPP-841A-2.5/-0.1MPA-V4589528214886

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material MPP Resin Screw Lid Case
Specification Vibration-resistant type