(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
526 Series Small-Caliber Cylinder Gauge CG-A Anvil

526 Series Small-Caliber Cylinder Gauge CG-A Anvil
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The diameter of small holes can be measured with high precision.
Measurement range (mm): 7 to 18

 
Part Number
102454
102455
102456
102457
102458
102459
102460
102461
102469
102470
102471
102472
102473
102474
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
L10 L11 L12 a
(mm)
b
(mm)
c
(mm)

-

1 Piece(s) Quote 10 - 11mm2.1mm/.0846mm/1.8138mm/1.502.1mm46mm29.2mm

-

1 Piece(s) Quote 11 - 12mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 12 - 13mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 13 - 14mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 14 - 15mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 15 - 16mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 16 - 17mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 17 - 18mm2.7mm/.1146mm/1.8138mm/1.502.7mm46mm29.2mm

-

1 Piece(s) Quote 7.0 - 7.5mm1.8mm/.0740mm/1.5729.2mm/1.151.8mm40mm38mm

-

1 Piece(s) Quote 7.5 - 8.0mm1.8mm/.0740mm/1.5729.2mm/1.151.8mm40mm38mm

-

1 Piece(s) Quote 8.0 - 8.5mm1.8mm/.0740mm/1.5729.2mm/1.151.8mm40mm38mm

-

1 Piece(s) Quote 8.5 - 9.0mm1.8mm/.0740mm/1.5729.2mm/1.151.8mm40mm38mm

-

1 Piece(s) Quote 7.0 - 7.5mm1.8mm/.0740mm/1.5729.2mm/1.151.8mm40mm38mm

-

1 Piece(s) Quote 9.5 - 10.0mm1.8mm/.0740mm/1.5729.2mm/1.151.8mm40mm38mm

Loading...Tải…

  1. 1