(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lifting Knob for 543 Series ABS Digimatic Indicator (Part Number)

Lifting Knob for 543 Series ABS Digimatic Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitutoyo Dial Gauge 543 Series Lifting Knob for ABS Digimatic Indicator

 
Part Number
21EZA105
21EZA197
21EZA200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Supplement explanation

-

1 Piece(s) Quote 12.7mm/.5” ISO/JIS typeFor 12.7 mm Measurement Range Model

-

1 Piece(s) Quote 25.4mm/1” modelsFor 25.4 mm Measurement Range Model

-

1 Piece(s) Quote 50.8mm/2” modelsFor 50.8 mm Measurement Range Model

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Parts