(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Rib Ball End Mill [2ARB (APRB)] (Part Number)

Rib Ball End Mill [2ARB (APRB)]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      962,048VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Rib Ball End Mill [2ARB (APRB)]:Related Products

Part Number
2ARB 004 010 445
2ARB 004 020 445
2ARB 005 020 445
2ARB 005 040 445
2ARB 006 020 445
2ARB 006 030 445
2ARB 006 040 445
2ARB 006 050 445
2ARB 006 060 445
2ARB 008 020 445
2ARB 008 030 445
2ARB 008 040 445
2ARB 008 050 445
2ARB 008 060 445
2ARB 008 080 445
2ARB 010 030 445
2ARB 010 040 445
2ARB 010 050 445
2ARB 010 060 445
2ARB 010 080 445
2ARB 010 100 445
2ARB 010 120 445
2ARB 012 080 445
2ARB 012 100 445
2ARB 012 120 445
2ARB 015 060 445
2ARB 015 080 445
2ARB 015 100 445
2ARB 015 120 445
2ARB 015 160 450
2ARB 016 080 445
2ARB 016 120 445
2ARB 020 080 445
2ARB 020 100 445
2ARB 020 120 445
2ARB 020 160 450
2ARB 020 200 450
2ARB 025 080 650
2ARB 030 120 650
2ARB 030 160 660
2ARB 030 200 660
2ARB 030 250 665
2ARB 040 120 650
2ARB 040 160 660
2ARB 040 200 660
2ARB 040 250 665
2ARB 040 300 670
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngR Size
(mm)
Blade Length(l1)
(mm)
Overall Length (L)
(mm)
Effective Length(l2)
(mm)
Shank diameter (d)
(mm)

1,188,273 VND

1 Piece(s) 7 Day(s) R0.20.44514

1,188,273 VND

1 Piece(s) Quote R0.20.44524

1,119,545 VND

1 Piece(s) 7 Day(s) R0.250.54524

1,119,545 VND

1 Piece(s) 7 Day(s) R0.250.54544

1,074,875 VND

1 Piece(s) 7 Day(s) R0.30.64524

1,074,875 VND

1 Piece(s) 7 Day(s) R0.30.64534

1,074,875 VND

1 Piece(s) 7 Day(s) R0.30.64544

1,074,875 VND

1 Piece(s) 7 Day(s) R0.30.64554

1,074,875 VND

1 Piece(s) 7 Day(s) R0.30.64564

1,033,065 VND

1 Piece(s) 7 Day(s) R0.40.84524

1,033,065 VND

1 Piece(s) 7 Day(s) R0.40.84534

1,033,065 VND

1 Piece(s) 7 Day(s) R0.40.84544

1,033,065 VND

1 Piece(s) 7 Day(s) R0.40.84554

1,033,065 VND

1 Piece(s) 7 Day(s) R0.40.84564

1,033,065 VND

1 Piece(s) 7 Day(s) R0.40.84584

962,048 VND

1 Piece(s) 7 Day(s) R0.514534

962,048 VND

1 Piece(s) 7 Day(s) R0.514544

962,048 VND

1 Piece(s) 7 Day(s) R0.514554

962,048 VND

1 Piece(s) 7 Day(s) R0.514564

962,048 VND

1 Piece(s) 7 Day(s) R0.514584

986,674 VND

1 Piece(s) 7 Day(s) R0.5145104

986,674 VND

1 Piece(s) 7 Day(s) R0.5145124

986,674 VND

1 Piece(s) 7 Day(s) R0.61.24584

986,674 VND

1 Piece(s) 7 Day(s) R0.61.245104

986,674 VND

1 Piece(s) 7 Day(s) R0.61.245124

962,048 VND

1 Piece(s) 7 Day(s) R0.751.54564

962,048 VND

1 Piece(s) 7 Day(s) R0.751.54584

986,674 VND

1 Piece(s) 7 Day(s) R0.751.545104

986,674 VND

1 Piece(s) 7 Day(s) R0.751.545124

986,674 VND

1 Piece(s) 7 Day(s) R0.751.550164

1,074,875 VND

1 Piece(s) 7 Day(s) R0.81.64584

1,074,875 VND

1 Piece(s) 7 Day(s) R0.81.645124

962,048 VND

1 Piece(s) 7 Day(s) R1.024584

962,048 VND

1 Piece(s) 7 Day(s) R1.0245104

962,048 VND

1 Piece(s) 7 Day(s) R1.0245124

962,048 VND

1 Piece(s) 7 Day(s) R1.0250164

1,003,853 VND

1 Piece(s) Quote R1.0250204

1,003,853 VND

1 Piece(s) 7 Day(s) R1.252.55086

1,050,247 VND

1 Piece(s) 7 Day(s) R1.5350126

1,085,184 VND

1 Piece(s) 7 Day(s) R1.5360166

1,085,184 VND

1 Piece(s) 7 Day(s) R1.5360206

1,124,130 VND

1 Piece(s) 7 Day(s) R1.5365256

1,050,247 VND

1 Piece(s) 7 Day(s) R2.0450126

1,085,184 VND

1 Piece(s) 7 Day(s) R2.0460166

1,085,184 VND

1 Piece(s) 7 Day(s) R2.0460206

1,124,130 VND

1 Piece(s) 7 Day(s) R2.0465256

1,227,794 VND

1 Piece(s) 7 Day(s) R2.0470306

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Long-Neck Ball Number of flutes(sheet) 2 Coating TiAlN
R Precision(μm) ±0.01 Helix Angle(°) 30° Material Type Cemented Carbide