(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade Length(l1) (mm) | Overall Length (L) (mm) | Effective Length(l2) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
1,779,334 VND | 1 Piece(s) | 19 Day(s) | R0.1 | 0.2 | 45 | 1 | 4 | ||
1,779,334 VND | 1 Piece(s) | Quote | R0.1 | 0.2 | 45 | 1.5 | 4 | ||
1,707,743 VND | 1 Piece(s) | Quote | R0.15 | 0.3 | 45 | 1 | 4 | ||
1,791,933 VND | 1 Piece(s) | Quote | R0.15 | 0.3 | 45 | 2 | 4 | ||
1,621,834 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 1 | 4 | ||
1,707,743 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 2 | 4 | ||
1,707,743 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 3 | 4 | ||
1,791,933 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 4 | 4 | ||
1,791,933 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 5 | 4 | ||
1,791,933 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 6 | 4 | ||
1,629,276 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 2 | 4 | ||
1,629,276 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 3 | 4 | ||
1,629,276 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 4 | 4 | ||
1,629,276 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 5 | 4 | ||
1,715,188 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 6 | 4 | ||
1,715,188 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 8 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 2 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 3 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 4 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 5 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 6 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 8 | 4 | ||
1,602,360 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 10 | 4 | ||
1,685,977 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 12 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 3 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 4 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 5 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 6 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 8 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 10 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 15 | 4 | ||
1,612,096 VND | 1 Piece(s) | Quote | R0.4 | 0.8 | 45 | 20 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.5 | 2 | 50 | 3 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.5 | 2 | 50 | 4 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.5 | 2 | 50 | 5 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 2 | 50 | 6 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 2 | 50 | 10 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 2 | 50 | 12 | 4 | ||
1,417,368 VND | 1 Piece(s) | Quote | R0.5 | 3 | 60 | 16 | 4 | ||
1,417,368 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 3 | 60 | 18 | 4 | ||
1,417,368 VND | 1 Piece(s) | Quote | R0.5 | 3 | 60 | 20 | 4 | ||
1,454,594 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 3 | 80 | 25 | 4 | ||
1,454,594 VND | 1 Piece(s) | 7 Day(s) | R0.5 | 3 | 80 | 30 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R0.5 | 3 | 80 | 35 | 4 | ||
1,570,285 VND | 1 Piece(s) | Quote | R0.5 | 3 | 80 | 40 | 4 | ||
1,336,041 VND | 1 Piece(s) | 7 Day(s) | R0.75 | 4 | 60 | 10 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 10 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 12 | 4 | ||
1,336,041 VND | 1 Piece(s) | 7 Day(s) | R0.75 | 4 | 60 | 15 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 15 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 18 | 4 | ||
1,336,041 VND | 1 Piece(s) | 7 Day(s) | R0.75 | 4 | 60 | 20 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 20 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 25 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 30 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 35 | 4 | ||
1,570,285 VND | 1 Piece(s) | Quote | R0.75 | 4.5 | 80 | 40 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 5 | 60 | 10 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R1.0 | 6 | 80 | 10 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 5 | 60 | 15 | 4 | ||
1,362,958 VND | 1 Piece(s) | Quote | R1.0 | 6 | 80 | 15 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 5 | 60 | 20 | 4 | ||
1,362,958 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 6 | 80 | 20 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R1.0 | 6 | 80 | 25 | 4 | ||
1,454,594 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 6 | 80 | 30 | 4 | ||
1,523,322 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 6 | 80 | 35 | 4 | ||
1,523,322 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 6 | 100 | 40 | 4 | ||
1,523,322 VND | 1 Piece(s) | Quote | R1.0 | 6 | 100 | 45 | 4 | ||
1,523,322 VND | 1 Piece(s) | 7 Day(s) | R1.0 | 6 | 100 | 50 | 4 | ||
1,616,679 VND | 1 Piece(s) | Quote | R1.0 | 6 | 100 | 60 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 15 | 4 | ||
1,707,743 VND | 1 Piece(s) | 7 Day(s) | R1.5 | 8 | 60 | 16 | 6 | ||
1,454,594 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 20 | 4 | ||
1,707,743 VND | 1 Piece(s) | 7 Day(s) | R1.5 | 8 | 60 | 20 | 6 | ||
1,454,594 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 25 | 4 | ||
1,454,594 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 30 | 4 | ||
1,764,443 VND | 1 Piece(s) | 7 Day(s) | R1.5 | 12 | 75 | 30 | 6 | ||
1,523,322 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 35 | 4 | ||
1,764,443 VND | 1 Piece(s) | 7 Day(s) | R1.5 | 12 | 80 | 35 | 6 | ||
1,523,322 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 40 | 4 | ||
1,523,322 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 50 | 4 | ||
1,616,679 VND | 1 Piece(s) | Quote | R1.5 | 9 | 100 | 60 | 4 | ||
1,707,743 VND | 1 Piece(s) | 7 Day(s) | R2.0 | 8 | 60 | 16 | 6 | ||
1,707,743 VND | 1 Piece(s) | 7 Day(s) | R2.0 | 8 | 70 | 20 | 6 | ||
1,523,322 VND | 1 Piece(s) | 7 Day(s) | R2.0 | 16 | 80 | 30 | 4 | ||
1,764,443 VND | 1 Piece(s) | Quote | R2.0 | 12 | 80 | 30 | 6 | ||
1,641,306 VND | 1 Piece(s) | 7 Day(s) | R2.0 | 16 | 100 | 40 | 4 | ||
1,725,497 VND | 1 Piece(s) | Quote | R2.0 | 16 | 130 | 40 | 4 | ||
1,764,443 VND | 1 Piece(s) | 7 Day(s) | R2.0 | 12 | 85 | 40 | 6 | ||
1,816,560 VND | 1 Piece(s) | Quote | R2.0 | 16 | 150 | 50 | 4 |
Loading...Tải…
Type | Long-Neck Ball | Number of flutes(sheet) | 2 | Coating | DIA |
---|---|---|---|---|---|
R Precision(μm) | ±0.005 | Helix Angle(°) | 30° | Material Type | Cemented Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy