(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
1,134,437 VND | 1 Piece(s) | Quote | 1 | 3 | 6 | 60 | ||
1,134,437 VND | 1 Piece(s) | Quote | 1 | 5 | 6 | 60 | ||
1,161,356 VND | 1 Piece(s) | Quote | 1 | 7 | 6 | 60 | ||
1,104,658 VND | 1 Piece(s) | Quote | 1.5 | 6 | 6 | 60 | ||
1,104,658 VND | 1 Piece(s) | Quote | 1.5 | 8 | 6 | 60 | ||
1,161,356 VND | 1 Piece(s) | Quote | 1.5 | 10 | 6 | 60 | ||
998,704 VND | 1 Piece(s) | Quote | 2 | 8 | 6 | 60 | ||
998,704 VND | 1 Piece(s) | Quote | 2 | 10 | 6 | 60 | ||
998,704 VND | 1 Piece(s) | Quote | 2 | 12 | 6 | 60 | ||
1,080,029 VND | 1 Piece(s) | Quote | 2 | 15 | 6 | 60 | ||
1,042,800 VND | 1 Piece(s) | Quote | 3 | 10 | 6 | 70 | ||
1,042,800 VND | 1 Piece(s) | Quote | 3 | 15 | 6 | 70 | ||
1,104,658 VND | 1 Piece(s) | Quote | 3 | 20 | 6 | 70 | ||
1,183,693 VND | 1 Piece(s) | Quote | 3 | 25 | 6 | 70 | ||
1,247,267 VND | 1 Piece(s) | Quote | 3 | 30 | 6 | 70 | ||
1,042,800 VND | 1 Piece(s) | Quote | 4 | 12 | 6 | 70 | ||
1,015,884 VND | 1 Piece(s) | 7 Day(s) | 4 | 15 | 4 | 70 | ||
1,042,800 VND | 1 Piece(s) | Quote | 4 | 15 | 6 | 70 | ||
1,015,884 VND | 1 Piece(s) | Quote | 4 | 20 | 4 | 70 | ||
1,104,658 VND | 1 Piece(s) | 7 Day(s) | 4 | 20 | 6 | 70 | ||
1,161,356 VND | 1 Piece(s) | Quote | 4 | 25 | 6 | 70 | ||
1,247,267 VND | 1 Piece(s) | Quote | 4 | 30 | 6 | 75 | ||
1,301,677 VND | 1 Piece(s) | Quote | 4 | 35 | 6 | 75 | ||
1,383,004 VND | 1 Piece(s) | Quote | 4 | 40 | 6 | 80 | ||
1,070,294 VND | 1 Piece(s) | Quote | 5 | 20 | 6 | 70 | ||
1,161,356 VND | 1 Piece(s) | Quote | 5 | 25 | 6 | 70 | ||
1,259,863 VND | 1 Piece(s) | Quote | 5 | 30 | 6 | 75 | ||
1,383,004 VND | 1 Piece(s) | Quote | 5 | 40 | 6 | 80 | ||
1,235,239 VND | 1 Piece(s) | 7 Day(s) | 6 | 20 | 6 | 100 | ||
1,104,658 VND | 1 Piece(s) | 7 Day(s) | 6 | 20 | 6 | 70 | ||
1,274,757 VND | 1 Piece(s) | 7 Day(s) | 6 | 25 | 6 | 100 | ||
1,161,356 VND | 1 Piece(s) | 7 Day(s) | 6 | 25 | 6 | 75 | ||
1,259,863 VND | 1 Piece(s) | Quote | 6 | 30 | 6 | 80 | ||
1,338,331 VND | 1 Piece(s) | Quote | 6 | 35 | 6 | 80 | ||
1,441,994 VND | 1 Piece(s) | 7 Day(s) | 6 | 40 | 6 | 90 | ||
1,626,988 VND | 1 Piece(s) | Quote | 8 | 25 | 8 | 100 | ||
1,368,113 VND | 1 Piece(s) | 7 Day(s) | 8 | 25 | 8 | 75 | ||
1,493,539 VND | 1 Piece(s) | Quote | 8 | 30 | 8 | 100 | ||
1,771,889 VND | 1 Piece(s) | Quote | 8 | 30 | 8 | 150 | ||
1,402,479 VND | 1 Piece(s) | 7 Day(s) | 8 | 30 | 8 | 80 | ||
1,493,539 VND | 1 Piece(s) | Quote | 8 | 35 | 8 | 80 | ||
1,619,541 VND | 1 Piece(s) | Quote | 8 | 40 | 8 | 90 | ||
1,727,788 VND | 1 Piece(s) | Quote | 8 | 45 | 8 | 100 | ||
1,789,069 VND | 1 Piece(s) | 7 Day(s) | 8 | 50 | 8 | 100 | ||
1,951,724 VND | 1 Piece(s) | Quote | 8 | 55 | 8 | 100 | ||
1,718,051 VND | 1 Piece(s) | 7 Day(s) | 10 | 30 | 10 | 80 | ||
2,171,083 VND | 1 Piece(s) | Quote | 10 | 35 | 10 | 100 | ||
2,533,050 VND | 1 Piece(s) | Quote | 10 | 35 | 10 | 150 | ||
1,897,888 VND | 1 Piece(s) | 7 Day(s) | 10 | 40 | 10 | 100 | ||
2,035,346 VND | 1 Piece(s) | Quote | 10 | 45 | 10 | 100 | ||
2,104,646 VND | 1 Piece(s) | Quote | 10 | 50 | 10 | 100 | ||
2,171,083 VND | 1 Piece(s) | Quote | 10 | 55 | 10 | 110 | ||
2,415,068 VND | 1 Piece(s) | Quote | 10 | 60 | 10 | 110 | ||
2,550,232 VND | 1 Piece(s) | Quote | 10 | 65 | 10 | 120 | ||
2,688,259 VND | 1 Piece(s) | Quote | 10 | 70 | 10 | 120 | ||
2,084,602 VND | 1 Piece(s) | 7 Day(s) | 12 | 30 | 12 | 100 | ||
2,151,038 VND | 1 Piece(s) | Quote | 12 | 35 | 12 | 100 | ||
2,218,047 VND | 1 Piece(s) | Quote | 12 | 40 | 12 | 100 | ||
2,580,011 VND | 1 Piece(s) | Quote | 12 | 40 | 12 | 150 | ||
2,252,411 VND | 1 Piece(s) | 6 Day(s) | 12 | 45 | 12 | 100 | ||
2,321,137 VND | 1 Piece(s) | Quote | 12 | 50 | 12 | 100 | ||
2,441,985 VND | 1 Piece(s) | Quote | 12 | 55 | 12 | 110 | ||
2,513,577 VND | 1 Piece(s) | Quote | 12 | 60 | 12 | 110 | ||
2,796,506 VND | 1 Piece(s) | Quote | 12 | 70 | 12 | 130 | ||
2,959,161 VND | 1 Piece(s) | Quote | 12 | 80 | 12 | 150 | ||
4,071,742 VND | 1 Piece(s) | Quote | 14 | 50 | 14 | 110 | ||
5,024,967 VND | 1 Piece(s) | Quote | 16 | 40 | 16 | 150 | ||
4,260,406 VND | 1 Piece(s) | 7 Day(s) | 16 | 55 | 16 | 120 | ||
4,964,694 VND | 1 Piece(s) | Quote | 16 | 70 | 16 | 130 | ||
5,869,204 VND | 1 Piece(s) | Quote | 16 | 90 | 16 | 150 | ||
11,830,883 VND | 1 Piece(s) | Quote | 20 | 100 | 20 | 200 | ||
7,133,702 VND | 1 Piece(s) | Quote | 20 | 50 | 20 | 150 | ||
6,556,979 VND | 1 Piece(s) | Quote | 20 | 60 | 20 | 130 | ||
7,742,626 VND | 1 Piece(s) | 7 Day(s) | 20 | 80 | 20 | 150 | ||
14,051,495 VND | 1 Piece(s) | Quote | 25 | 75 | 25 | 150 |
Loading...Tải…
Number of flutes(sheet) | 4 | Type | Square | Coating | TiSiN |
---|---|---|---|---|---|
Helix Angle(°) | 30° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy