(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Rib Corner Radius End Mill [4HRR (HPRE4000R)] (Part Number)

Rib Corner Radius End Mill [4HRR (HPRE4000R)]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,015,884VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Rib Corner Radius End Mill [4HRR (HPRE4000R)]:Related Products

Part Number
4HRR 008 R002 020 445
4HRR 008 R002 040 445
4HRR 008 R002 060 445
4HRR 008 R002 080 445
4HRR 008 R002 100 445
4HRR 008 R005 020 445
4HRR 008 R005 040 445
4HRR 008 R005 060 445
4HRR 008 R005 080 445
4HRR 008 R005 100 445
4HRR 008 R01 020 445
4HRR 008 R01 040 445
4HRR 008 R01 060 445
4HRR 008 R01 080 445
4HRR 008 R01 100 445
4HRR 010 R002 040 445
4HRR 010 R002 060 445
4HRR 010 R002 080 445
4HRR 010 R002 100 445
4HRR 010 R002 120 445
4HRR 010 R002 160 450
4HRR 010 R002 200 450
4HRR 010 R005 040 445
4HRR 010 R005 060 445
4HRR 010 R005 080 445
4HRR 010 R005 100 445
4HRR 010 R005 120 445
4HRR 010 R005 160 450
4HRR 010 R005 200 450
4HRR 010 R01 040 445
4HRR 010 R01 060 445
4HRR 010 R01 080 445
4HRR 010 R01 100 445
4HRR 010 R01 120 445
4HRR 010 R01 160 450
4HRR 010 R01 200 450
4HRR 010 R02 040 445
4HRR 010 R02 060 445
4HRR 010 R02 080 445
4HRR 010 R02 100 445
4HRR 010 R02 120 445
4HRR 010 R02 160 450
4HRR 010 R02 200 450
4HRR 010 R03 040 445
4HRR 010 R03 060 445
4HRR 010 R03 080 445
4HRR 010 R03 100 445
4HRR 010 R03 120 445
4HRR 010 R03 160 450
4HRR 010 R03 200 450
4HRR 012 R002 040 445
4HRR 012 R002 060 445
4HRR 012 R002 080 445
4HRR 012 R002 100 445
4HRR 012 R002 120 445
4HRR 012 R002 160 450
4HRR 012 R002 200 450
4HRR 012 R005 040 445
4HRR 012 R005 060 445
4HRR 012 R005 080 445
4HRR 012 R005 100 445
4HRR 012 R005 120 445
4HRR 012 R005 160 450
4HRR 012 R005 200 450
4HRR 012 R01 040 445
4HRR 012 R01 060 445
4HRR 012 R01 080 445
4HRR 012 R01 100 445
4HRR 012 R01 120 445
4HRR 012 R01 160 450
4HRR 012 R01 200 450
4HRR 012 R02 040 445
4HRR 012 R02 060 445
4HRR 012 R02 080 445
4HRR 012 R02 100 445
4HRR 012 R02 120 445
4HRR 012 R02 160 450
4HRR 012 R02 200 450
4HRR 012 R03 040 445
4HRR 012 R03 060 445
4HRR 012 R03 080 445
4HRR 012 R03 100 445
4HRR 012 R03 120 445
4HRR 012 R03 160 450
4HRR 012 R03 200 450
4HRR 015 R002 040 445
4HRR 015 R002 060 445
4HRR 015 R002 080 445
4HRR 015 R002 100 445
4HRR 015 R002 120 445
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade Length(l1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Effective Length(l2)
(mm)

1,087,474 VND

1 Piece(s) Quote 0.8R0.021.24542

1,087,474 VND

1 Piece(s) Quote 0.8R0.021.24544

1,087,474 VND

1 Piece(s) Quote 0.8R0.021.24546

1,087,474 VND

1 Piece(s) Quote 0.8R0.021.24548

1,087,474 VND

1 Piece(s) Quote 0.8R0.021.245410

1,087,474 VND

1 Piece(s) Quote 0.8R0.051.24542

1,087,474 VND

1 Piece(s) 17 Day(s) 0.8R0.051.24544

1,087,474 VND

1 Piece(s) 7 Day(s) 0.8R0.051.24546

1,087,474 VND

1 Piece(s) Quote 0.8R0.051.24548

1,087,474 VND

1 Piece(s) Quote 0.8R0.051.245410

1,087,474 VND

1 Piece(s) Quote 0.8R0.11.24542

1,087,474 VND

1 Piece(s) Quote 0.8R0.11.24544

1,087,474 VND

1 Piece(s) Quote 0.8R0.11.24546

1,087,474 VND

1 Piece(s) Quote 0.8R0.11.24548

1,087,474 VND

1 Piece(s) Quote 0.8R0.11.245410

1,047,955 VND

1 Piece(s) Quote 1R0.021.54544

1,047,955 VND

1 Piece(s) Quote 1R0.021.54546

1,047,955 VND

1 Piece(s) Quote 1R0.021.54548

1,080,029 VND

1 Piece(s) Quote 1R0.021.545410

1,080,029 VND

1 Piece(s) Quote 1R0.021.545412

1,080,029 VND

1 Piece(s) Quote 1R0.021.550416

1,104,658 VND

1 Piece(s) Quote 1R0.021.550420

1,047,955 VND

1 Piece(s) Quote 1R0.051.54544

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.051.54546

1,047,955 VND

1 Piece(s) Quote 1R0.051.54548

1,080,029 VND

1 Piece(s) 7 Day(s) 1R0.051.545410

1,080,029 VND

1 Piece(s) Quote 1R0.051.545412

1,080,029 VND

1 Piece(s) Quote 1R0.051.550416

1,104,658 VND

1 Piece(s) Quote 1R0.051.550420

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.11.54544

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.11.54546

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.11.54548

1,080,029 VND

1 Piece(s) 7 Day(s) 1R0.11.545410

1,080,029 VND

1 Piece(s) 7 Day(s) 1R0.11.545412

1,080,029 VND

1 Piece(s) 7 Day(s) 1R0.11.550416

1,104,658 VND

1 Piece(s) Quote 1R0.11.550420

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.21.54544

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.21.54546

1,047,955 VND

1 Piece(s) 7 Day(s) 1R0.21.54548

1,080,029 VND

1 Piece(s) 7 Day(s) 1R0.21.545410

1,080,029 VND

1 Piece(s) Quote 1R0.21.545412

1,080,029 VND

1 Piece(s) Quote 1R0.21.550416

1,104,658 VND

1 Piece(s) Quote 1R0.21.550420

1,047,955 VND

1 Piece(s) Quote 1R0.31.54544

1,047,955 VND

1 Piece(s) Quote 1R0.31.54546

1,047,955 VND

1 Piece(s) Quote 1R0.31.54548

1,080,029 VND

1 Piece(s) Quote 1R0.31.545410

1,080,029 VND

1 Piece(s) Quote 1R0.31.545412

1,080,029 VND

1 Piece(s) Quote 1R0.31.550416

1,104,658 VND

1 Piece(s) Quote 1R0.31.550420

1,047,955 VND

1 Piece(s) Quote 1.2R0.021.84544

1,047,955 VND

1 Piece(s) Quote 1.2R0.021.84546

1,047,955 VND

1 Piece(s) Quote 1.2R0.021.84548

1,080,029 VND

1 Piece(s) Quote 1.2R0.021.845410

1,080,029 VND

1 Piece(s) Quote 1.2R0.021.845412

1,080,029 VND

1 Piece(s) Quote 1.2R0.021.850416

1,104,658 VND

1 Piece(s) Quote 1.2R0.021.850420

1,047,955 VND

1 Piece(s) Quote 1.2R0.051.84544

1,047,955 VND

1 Piece(s) Quote 1.2R0.051.84546

1,047,955 VND

1 Piece(s) Quote 1.2R0.051.84548

1,080,029 VND

1 Piece(s) Quote 1.2R0.051.845410

1,080,029 VND

1 Piece(s) Quote 1.2R0.051.845412

1,080,029 VND

1 Piece(s) Quote 1.2R0.051.850416

1,104,658 VND

1 Piece(s) Quote 1.2R0.051.850420

1,047,955 VND

1 Piece(s) Quote 1.2R0.11.84544

1,047,955 VND

1 Piece(s) Quote 1.2R0.11.84546

1,047,955 VND

1 Piece(s) Quote 1.2R0.11.84548

1,080,029 VND

1 Piece(s) Quote 1.2R0.11.845410

1,080,029 VND

1 Piece(s) Quote 1.2R0.11.845412

1,080,029 VND

1 Piece(s) Quote 1.2R0.11.850416

1,104,658 VND

1 Piece(s) Quote 1.2R0.11.850420

1,047,955 VND

1 Piece(s) Quote 1.2R0.21.84544

1,047,955 VND

1 Piece(s) Quote 1.2R0.21.84546

1,047,955 VND

1 Piece(s) Quote 1.2R0.21.84548

1,080,029 VND

1 Piece(s) Quote 1.2R0.21.8Addition410

1,080,029 VND

1 Piece(s) Quote 1.2R0.21.845412

1,080,029 VND

1 Piece(s) Quote 1.2R0.21.850416

1,104,658 VND

1 Piece(s) Quote 1.2R0.21.850420

1,047,955 VND

1 Piece(s) Quote 1.2R0.31.84544

1,047,955 VND

1 Piece(s) Quote 1.2R0.31.84546

1,047,955 VND

1 Piece(s) Quote 1.2R0.31.84548

1,080,029 VND

1 Piece(s) Quote 1.2R0.31.845410

1,080,029 VND

1 Piece(s) Quote 1.2R0.31.845412

1,080,029 VND

1 Piece(s) Quote 1.2R0.31.850416

1,104,658 VND

1 Piece(s) Quote 1.2R0.31.850420

1,047,955 VND

1 Piece(s) Quote 1.5R0.022.34544

1,047,955 VND

1 Piece(s) Quote 1.5R0.022.34546

1,047,955 VND

1 Piece(s) Quote 1.5R0.022.34548

1,080,029 VND

1 Piece(s) Quote 1.5R0.022.345410

1,080,029 VND

1 Piece(s) Quote 1.5R0.022.345412

Loading...Tải…

Basic InformationThông tin cơ bản

Number of flutes(sheet) 4 Type Long-Neck Radius Coating TiSiN
Helix Angle(°) 30° R Precision(μm) ±0.005 Material Type Hard Metal