(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Feather Rubber Grindstone, Assorted Set【8 Pieces Per Package】 (Part Number)

Feather Rubber Grindstone, Assorted Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      981,153VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The spiral shape expands by centrifugal force, polishing load is light and surfaces can be finished uniformly.
· Can be freely used, by stacking multiple layers depending on the shape of the workpiece, in narrow slits as well as on flat surfaces.

 
Part Number
47029
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

981,153 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Set Product Shaft Diameter(mm) ⌀3.2 Grindstone section external diameter(mm) ⌀25.4
Set Content Two sheets each of #36 (47021), #50 (47022), #80 (47023) and #120 (47024)

Please check the type/dimensions/specifications of the part 47029 in the Feather Rubber Grindstone, Assorted Set series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 47029 trong chuỗi Feather Rubber Grindstone, Assorted Set.