(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tool Material Type | High-speed steel | Tap Type | Hand Tap |
---|
Please check the type/dimensions/specifications of the part 12-1.5-2 in the Hand Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 12-1.5-2 trong chuỗi Hand Tap.
Part Number |
---|
12-1.25-2 |
16-1.5-2 |
18-1.5-2 |
20-1.5-2 |
36935-2 |
41647-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) |
---|---|---|---|---|---|---|
1,081,861 VND | 1 Piece(s) | 4 Day(s) | 12 | 1.25 | ||
1,650,296 VND | 1 Piece(s) | 5 Day(s) | 16 | 1.5 | ||
2,106,478 VND | 1 Piece(s) | 6 Day(s) | 18 | 1.5 | ||
4,221,438 VND | 1 Piece(s) | 7 Day(s) | 20 | 1.5 | ||
1,270,004 VND | 1 Piece(s) | Quote | 1/2 | 13 | ||
5,269,651 VND | 1 Piece(s) | Quote | 1 | 8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy