(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Part Number |
---|
3-3188-17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
481,892 VND 385,514 VND |
1 Piece(s) | 15 Day(s) |
[Features]
· Dense aluminum tube.
[Product Specifications]
· Model number: ALD-2H-3.0/1.5*0.8
· Inner diameter X outer diameter (φmm): 0.8 X 1.5/3.0
· Length: 100 mm
· Shape: Elliptical 2-Hole
· Chemical Composition: Al2O3/99.7%
· Operating Temperature: 1,800°C
· Flexural Strength: 380 MPa
· Thermal Conductivity (400°C): 25 W/(m/K)
· Bulk Density: 3.9 g/mL
· * Can also be manufactured with lengths of 100 mm and more. * Can be cut to your desired length. Tolerance is approximately that of JIS B 0405-1991 C class. * Special processing (outer diameter, inner diameter, groove, stepping, drilling, etc.) according to your needs is possible. Contact us for more information.
Part Number |
---|
3-3188-17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
481,892 VND 385,514 VND |
1 Piece(s) | 15 Day(s) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy