(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Portable Disposable Viscometer PDV Series (Part Number)

Portable Disposable Viscometer PDV Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      69,191,493VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: PDVdi-120
・Measurement viscosity range (mPa・s): 2 - 10^6
・Accuracy: Within +/- 2%
・Measurement sample amount: Approx. 25mL
・Power not required
・■Set contents: Support stand, Sample tube x 2, Four ring needle (made of metal), Thermometer, Stopwatch

 
Part Number
1-2158-01
1-4523-01
1-5764-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Power Supply Set contents Accuracy Part number Measured Viscosity Range (mPa·s) Measurement Sample Amount Features

69,191,493 VND

1 Piece(s) 19 Day(s) --Support stand, sample tube x 2, falling needle (metal), thermometer, stopwatchwithin ±2%PDVdi-1202 to 10⁶Approximately 25 mLNo power supply required

177,064,420 VND

1 Piece(s) 19 Day(s) -100 V AC 50/60 HzSupport stand, sample tube x 4, falling needle (metal), thermometer, stopwatch±1% or lessPDVa-1000.7 to 10⁷Approximately 4.0 mL-

93,465,466 VND

1 Piece(s) 19 Day(s) No power supply required-Support stand, sample tube x 4, falling needle (metal), thermometer, stopwatchWithin ±3%PDV-1005 to 10⁶Approximately 4.0 mL-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Falling Ball Viscometer