(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combustion Tube, SSA-S Tube (Length 600 / 1,000 mm) (0696-31-03-02)

Combustion Tube, SSA-S Tube (Length 600 / 1,000 mm) (0696-31-03-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    5,991,540 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-31-03-02
0696-31-03-05
0696-31-03-10
0696-31-03-11
0696-31-03-12
0696-31-03-13
0696-31-03-14
0696-31-03-15
0696-31-03-16
0696-31-03-17
0696-31-03-18
0696-31-03-27
0696-31-03-32
0696-31-03-34
0696-31-03-35
0696-31-03-37
0696-31-03-38
0696-31-03-40
0696-31-03-41
0696-31-03-42
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Internal Diameter
(mm)
Outer Diameter
(mm)
TGK Code Specifications Amount Of Content

5,991,540 VND

1 Piece(s) 12 Day(s) or more 600 22 28 0696310302 - 1 pc.

9,051,350 VND

1 Piece(s) 12 Day(s) or more 600 28 35 0696310305 - 1 pc.

19,148,723 VND

1 Piece(s) 12 Day(s) or more 600 55 65 0696310310 Directly sent from the manufacturer. 1 pc.

21,443,581 VND

1 Piece(s) 67 Day(s) or more 600 60 70 0696310311 Directly sent from the manufacturer. 1 pc.

23,279,466 VND

1 Piece(s) 67 Day(s) or more 600 65 75 0696310312 Directly sent from the manufacturer. 1 pc.

25,574,325 VND

1 Piece(s) 67 Day(s) or more 600 70 80 0696310313 Directly sent from the manufacturer. 1 pc.

29,705,070 VND

1 Piece(s) 67 Day(s) or more 600 80 90 0696310314 Directly sent from the manufacturer. 1 pc.

32,764,878 VND

1 Piece(s) 67 Day(s) or more 600 85 100 0696310315 Directly sent from the manufacturer. 1 pc.

32,764,878 VND

1 Piece(s) 67 Day(s) or more 600 90 100 0696310316 Directly sent from the manufacturer. 1 pc.

38,884,498 VND

1 Piece(s) 67 Day(s) or more 600 95 110 0696310317 Directly sent from the manufacturer. 1 pc.

38,884,498 VND

1 Piece(s) 67 Day(s) or more 600 100 112 0696310318 Directly sent from the manufacturer. 1 pc.

11,346,208 VND

1 Piece(s) 67 Day(s) or more 1000 24 30 0696310327 - 1 pc.

23,585,450 VND

1 Piece(s) 12 Day(s) or more 1000 42 50 0696310332 Directly sent from the manufacturer. 1 pc.

32,458,896 VND

1 Piece(s) 12 Day(s) or more 1000 55 65 0696310334 Directly sent from the manufacturer. 1 pc.

35,518,706 VND

1 Piece(s) 12 Day(s) or more 1000 60 70 0696310335 Directly sent from the manufacturer. 1 pc.

42,556,271 VND

1 Piece(s) 12 Day(s) or more 1000 70 80 0696310337 Directly sent from the manufacturer. 1 pc.

48,981,871 VND

1 Piece(s) 12 Day(s) or more 1000 80 90 0696310338 Directly sent from the manufacturer. 1 pc.

54,183,548 VND

1 Piece(s) 12 Day(s) or more 1000 90 100 0696310340 Directly sent from the manufacturer. 1 pc.

60,609,148 VND

1 Piece(s) 12 Day(s) or more 1000 95 110 0696310341 Directly sent from the manufacturer. 1 pc.

60,609,148 VND

1 Piece(s) 12 Day(s) or more 1000 100 112 0696310342 Directly sent from the manufacturer. 1 pc.

Basic Specifications

Product Description

Dense ceramic tube with 99.6% alumina purity.
[Features]
· Superior corrosion resistance, insulation performance and high temperature strength.
[Usage]
· Core tube for electric furnace, roller for high temperature transfer, gas injection tube.

Part Number
0696-31-03-02
0696-31-03-05
0696-31-03-10
0696-31-03-11
0696-31-03-12
0696-31-03-13
0696-31-03-14
0696-31-03-15
0696-31-03-16
0696-31-03-17
0696-31-03-18
0696-31-03-27
0696-31-03-32
0696-31-03-34
0696-31-03-35
0696-31-03-37
0696-31-03-38
0696-31-03-40
0696-31-03-41
0696-31-03-42
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Internal Diameter
(mm)
Outer Diameter
(mm)
TGK Code Specifications Amount Of Content

5,991,540 VND

1 Piece(s) 12 Day(s) or more 600 22 28 0696310302 - 1 pc.

9,051,350 VND

1 Piece(s) 12 Day(s) or more 600 28 35 0696310305 - 1 pc.

19,148,723 VND

1 Piece(s) 12 Day(s) or more 600 55 65 0696310310 Directly sent from the manufacturer. 1 pc.

21,443,581 VND

1 Piece(s) 67 Day(s) or more 600 60 70 0696310311 Directly sent from the manufacturer. 1 pc.

23,279,466 VND

1 Piece(s) 67 Day(s) or more 600 65 75 0696310312 Directly sent from the manufacturer. 1 pc.

25,574,325 VND

1 Piece(s) 67 Day(s) or more 600 70 80 0696310313 Directly sent from the manufacturer. 1 pc.

29,705,070 VND

1 Piece(s) 67 Day(s) or more 600 80 90 0696310314 Directly sent from the manufacturer. 1 pc.

32,764,878 VND

1 Piece(s) 67 Day(s) or more 600 85 100 0696310315 Directly sent from the manufacturer. 1 pc.

32,764,878 VND

1 Piece(s) 67 Day(s) or more 600 90 100 0696310316 Directly sent from the manufacturer. 1 pc.

38,884,498 VND

1 Piece(s) 67 Day(s) or more 600 95 110 0696310317 Directly sent from the manufacturer. 1 pc.

38,884,498 VND

1 Piece(s) 67 Day(s) or more 600 100 112 0696310318 Directly sent from the manufacturer. 1 pc.

11,346,208 VND

1 Piece(s) 67 Day(s) or more 1000 24 30 0696310327 - 1 pc.

23,585,450 VND

1 Piece(s) 12 Day(s) or more 1000 42 50 0696310332 Directly sent from the manufacturer. 1 pc.

32,458,896 VND

1 Piece(s) 12 Day(s) or more 1000 55 65 0696310334 Directly sent from the manufacturer. 1 pc.

35,518,706 VND

1 Piece(s) 12 Day(s) or more 1000 60 70 0696310335 Directly sent from the manufacturer. 1 pc.

42,556,271 VND

1 Piece(s) 12 Day(s) or more 1000 70 80 0696310337 Directly sent from the manufacturer. 1 pc.

48,981,871 VND

1 Piece(s) 12 Day(s) or more 1000 80 90 0696310338 Directly sent from the manufacturer. 1 pc.

54,183,548 VND

1 Piece(s) 12 Day(s) or more 1000 90 100 0696310340 Directly sent from the manufacturer. 1 pc.

60,609,148 VND

1 Piece(s) 12 Day(s) or more 1000 95 110 0696310341 Directly sent from the manufacturer. 1 pc.

60,609,148 VND

1 Piece(s) 12 Day(s) or more 1000 100 112 0696310342 Directly sent from the manufacturer. 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1