(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HB Tube (Length 600 / 1,000 mm)

HB Tube (Length 600 / 1,000 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    636,871 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-31-02-01
0696-31-02-03
0696-31-02-07
0696-31-02-10
0696-31-02-16
0696-31-02-17
0696-31-02-18
0696-31-02-19
0696-31-02-20
0696-31-02-63
0696-31-02-64
0696-31-02-65
0696-31-02-66
0696-31-02-67
0696-31-02-69
0696-31-02-70
0696-31-02-76
0696-31-02-77
0696-31-02-78
0696-31-02-79
0696-31-02-80
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Internal Diameter
(mm)
Outer Diameter
(mm)
Model TGK Code Standard Specifications Amount Of Content

636,871 VND

1 Piece(s) 16 Day(s) or more 600 6 10 1 0696310201 - - 1 pc.

789,861 VND

1 Piece(s) 12 Day(s) or more 600 11 15 3 0696310203 - - 1 pc.

1,065,166 VND

1 Piece(s) 12 Day(s) or more 600 22 28 6A 0696310207 - - 1 pc.

1,463,180 VND

1 Piece(s) 12 Day(s) or more 600 28 35 9 0696310210 - - 1 pc.

4,859,251 VND

1 Piece(s) 67 Day(s) or more 600 70 80 14 0696310216 - - 1 pc.

5,593,923 VND

1 Piece(s) 67 Day(s) or more 600 80 90 15 0696310217 - - 1 pc.

6,756,493 VND

1 Piece(s) 67 Day(s) or more 600 85 100 16 0696310218 - - 1 pc.

7,766,070 VND

1 Piece(s) 67 Day(s) or more - 95 110 17 0696310219 - - 1 pc.

9,785,625 VND

1 Piece(s) 12 Day(s) or more - 105 120 18 0696310220 - - 1 pc.

1,371,148 VND

1 Piece(s) 12 Day(s) or more 1000 11 15 3 0696310263 - - 1 pc.

1,371,148 VND

1 Piece(s) 12 Day(s) or more 1000 13 17 4 0696310264 - - 1 pc.

1,585,495 VND

1 Piece(s) 12 Day(s) or more 1000 16 21 5 0696310265 - - 1 pc.

1,799,441 VND

1 Piece(s) 12 Day(s) or more 1000 20 25 6 0696310266 JIS Standard Products - 1 pc.

1,891,473 VND

1 Piece(s) 12 Day(s) or more 1000 22 28 6A 0696310267 - - 1 pc.

2,350,446 VND

1 Piece(s) 12 Day(s) or more 1000 26 32 8 0696310269 - - 1 pc.

2,625,751 VND

1 Piece(s) 12 Day(s) or more 1000 28 35 9 0696310270 - - 1 pc.

8,531,023 VND

1 Piece(s) 67 Day(s) or more 1000 70 80 14 0696310276 - - 1 pc.

10,458,943 VND

1 Piece(s) 67 Day(s) or more 1000 80 90 15 0696310277 - - 1 pc.

12,233,473 VND

1 Piece(s) 67 Day(s) or more 1000 85 100 16 0696310278 - - 1 pc.

14,497,655 VND

1 Piece(s) 12 Day(s) or more 1000 95 110 17 0696310279 - Directly sent from the manufacturer. 1 pc.

17,527,183 VND

1 Piece(s) 51 Day(s) or more 1000 105 120 18 0696310280 - Directly sent from the manufacturer. 1 pc.

Basic Specifications

Product Description

Dense mullite tube.
[Features]
· Excellent corrosion resistance and insulation performance.
[Usage]
· Core tube for electric furnace, roller for high temperature transfer, gas injection tube.

Part Number
0696-31-02-01
0696-31-02-03
0696-31-02-07
0696-31-02-10
0696-31-02-16
0696-31-02-17
0696-31-02-18
0696-31-02-19
0696-31-02-20
0696-31-02-63
0696-31-02-64
0696-31-02-65
0696-31-02-66
0696-31-02-67
0696-31-02-69
0696-31-02-70
0696-31-02-76
0696-31-02-77
0696-31-02-78
0696-31-02-79
0696-31-02-80
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Internal Diameter
(mm)
Outer Diameter
(mm)
Model TGK Code Standard Specifications Amount Of Content

636,871 VND

1 Piece(s) 16 Day(s) or more 600 6 10 1 0696310201 - - 1 pc.

789,861 VND

1 Piece(s) 12 Day(s) or more 600 11 15 3 0696310203 - - 1 pc.

1,065,166 VND

1 Piece(s) 12 Day(s) or more 600 22 28 6A 0696310207 - - 1 pc.

1,463,180 VND

1 Piece(s) 12 Day(s) or more 600 28 35 9 0696310210 - - 1 pc.

4,859,251 VND

1 Piece(s) 67 Day(s) or more 600 70 80 14 0696310216 - - 1 pc.

5,593,923 VND

1 Piece(s) 67 Day(s) or more 600 80 90 15 0696310217 - - 1 pc.

6,756,493 VND

1 Piece(s) 67 Day(s) or more 600 85 100 16 0696310218 - - 1 pc.

7,766,070 VND

1 Piece(s) 67 Day(s) or more - 95 110 17 0696310219 - - 1 pc.

9,785,625 VND

1 Piece(s) 12 Day(s) or more - 105 120 18 0696310220 - - 1 pc.

1,371,148 VND

1 Piece(s) 12 Day(s) or more 1000 11 15 3 0696310263 - - 1 pc.

1,371,148 VND

1 Piece(s) 12 Day(s) or more 1000 13 17 4 0696310264 - - 1 pc.

1,585,495 VND

1 Piece(s) 12 Day(s) or more 1000 16 21 5 0696310265 - - 1 pc.

1,799,441 VND

1 Piece(s) 12 Day(s) or more 1000 20 25 6 0696310266 JIS Standard Products - 1 pc.

1,891,473 VND

1 Piece(s) 12 Day(s) or more 1000 22 28 6A 0696310267 - - 1 pc.

2,350,446 VND

1 Piece(s) 12 Day(s) or more 1000 26 32 8 0696310269 - - 1 pc.

2,625,751 VND

1 Piece(s) 12 Day(s) or more 1000 28 35 9 0696310270 - - 1 pc.

8,531,023 VND

1 Piece(s) 67 Day(s) or more 1000 70 80 14 0696310276 - - 1 pc.

10,458,943 VND

1 Piece(s) 67 Day(s) or more 1000 80 90 15 0696310277 - - 1 pc.

12,233,473 VND

1 Piece(s) 67 Day(s) or more 1000 85 100 16 0696310278 - - 1 pc.

14,497,655 VND

1 Piece(s) 12 Day(s) or more 1000 95 110 17 0696310279 - Directly sent from the manufacturer. 1 pc.

17,527,183 VND

1 Piece(s) 51 Day(s) or more 1000 105 120 18 0696310280 - Directly sent from the manufacturer. 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1