(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA510 CVD Coating (Part Number)

Kyocera Turning Insert CA510 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      167,014VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining

Part Number
WNMG080412CQ-CA510
WNMG080412PG-CA510
WNMG080412PQ-CA510
WNMG080412PS-CA510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664700288 654-641210

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664700622 654-643910

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664700462 654-647110

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664700493 654-649810

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, CA510: High-speed/high-efficiency steel machining Number Contained In A Packet 10