(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnet Pen Bar (Part Number)

Magnet Pen Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      461,672VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Flexible pen type
・ Ultra lightweight and strong pull force
・ The body is made of stainless steel that is resistant to rust
・ Adsorption capacity is 1.5 kg
・ Magnetic flux density is 350 mT
[Applications]
・ Removal of cutting chips, polishing powder, and falling objects in narrow areas
・ Ideal for machine assembly processing factory

 
Part Number
MGB556
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

461,672 VND

1 Piece(s) 8 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Diameter(mm) 11 Overall Length(mm) 133 to 556 Product Type Magnet hand
JAN Code 4967521277518 Trusco Code 336-0369 Mass(g) 27
Features · Telescopic pen type.· Ultra-lightweight with a high pull strength.· Main body made of rust-resistant stainless steel.· The pull strength is 1.5 kg.· The magnetic flux density is 350 mT.· Ideal for machine assembly processing factories. Specifications Plastic case included Application · For removing chips, fine powder or fallen objects from narrow parts.· Ideal for machine assembly processing factories.

Please check the type/dimensions/specifications of the part MGB556 in the Magnet Pen Bar series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGB556 trong chuỗi Magnet Pen Bar.