(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work table 150 series height adjustable type (H600 mm to H900 mm)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • From :
    10,976,438 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUPA-1245-WW
SUPA-1260-WW
SUPA-1275-WW
SUPA-1545-WW
SUPA-1560-WW
SUPA-1575-WW
SUPA-1860-WW
SUPA-1875-WW
SUPA-1890-WW
SUPA-660-WW
SUPA-945-WW
SUPA-960-WW
SUPA-975-WW
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Inner capacity

12,047,310 VND

1 Piece(s) 9 Day(s) 1200 450 22.5 1 unit

12,292,718 VND

1 Piece(s) 9 Day(s) 1200 600 25.1 1 unit

16,318,629 VND

1 Piece(s) 9 Day(s) 1200 750 28.3 1 unit

13,218,373 VND

1 Piece(s) 9 Day(s) 1500 450 25.8 1 unit

18,051,495 VND

1 Piece(s) 9 Day(s) 1500 600 28.9 1 unit

18,881,015 VND

1 Piece(s) 9 Day(s) 1500 750 32.8 1 unit

18,892,373 VND

1 Piece(s) 9 Day(s) 1800 600 32.7 1 unit

19,878,062 VND

1 Piece(s) 9 Day(s) 1800 750 37.1 1 unit

21,510,736 VND

1 Piece(s) 9 Day(s) 1800 900 41.6 1 unit

10,976,438 VND

1 Piece(s) 9 Day(s) 600 600 17.6 1 unit

11,311,086 VND

1 Piece(s) 9 Day(s) 900 450 19.2 1 unit

11,456,302 VND

1 Piece(s) 9 Day(s) 900 600 21.4 1 unit

12,147,501 VND

1 Piece(s) 9 Day(s) 900 750 24 1 unit

Basic Specifications

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    600~900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Lifting Pitch(mm)
    25
  • Inner capacity
    1 unit

Product Description

Lightweight work bench that can be adjusted to a height that makes it easy to work
[Features]
・ Height can be adjusted to improve workability and reduce fatigue
・ Uniformly distributed load is 150 kg
・ There are 15 dimensional variations, which can be selected according to the installation location or work space
・ Top plate height can be set at 25-mm pitch
・ Height adjustment range is 600 to 900 mm
・ Easy height adjustment with a single screwdriver
[Applications]
・ Ideal for light work such as packing and inspection

Part Number
SUPA-1245-WW
SUPA-1260-WW
SUPA-1275-WW
SUPA-1545-WW
SUPA-1560-WW
SUPA-1575-WW
SUPA-1860-WW
SUPA-1875-WW
SUPA-1890-WW
SUPA-660-WW
SUPA-945-WW
SUPA-960-WW
SUPA-975-WW
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Inner capacity

12,047,310 VND

1 Piece(s) 9 Day(s) 1200 450 22.5 1 unit

12,292,718 VND

1 Piece(s) 9 Day(s) 1200 600 25.1 1 unit

16,318,629 VND

1 Piece(s) 9 Day(s) 1200 750 28.3 1 unit

13,218,373 VND

1 Piece(s) 9 Day(s) 1500 450 25.8 1 unit

18,051,495 VND

1 Piece(s) 9 Day(s) 1500 600 28.9 1 unit

18,881,015 VND

1 Piece(s) 9 Day(s) 1500 750 32.8 1 unit

18,892,373 VND

1 Piece(s) 9 Day(s) 1800 600 32.7 1 unit

19,878,062 VND

1 Piece(s) 9 Day(s) 1800 750 37.1 1 unit

21,510,736 VND

1 Piece(s) 9 Day(s) 1800 900 41.6 1 unit

10,976,438 VND

1 Piece(s) 9 Day(s) 600 600 17.6 1 unit

11,311,086 VND

1 Piece(s) 9 Day(s) 900 450 19.2 1 unit

11,456,302 VND

1 Piece(s) 9 Day(s) 900 600 21.4 1 unit

12,147,501 VND

1 Piece(s) 9 Day(s) 900 750 24 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1