(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Explosion-Proof Digital Electrostatic Potentiometer

Explosion-Proof Digital Electrostatic Potentiometer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-9119-11

  • Product Type
    Static Electricity Checker
  • Size (Body)(mm)
    158X95X34
  • Weight(g)
    520
  • Measuring Range
    ±0.1~19.9kV
  • Product Name
    Digital Electrostatic Potentiometer KSD-0108
  • Manufacturer Model Number
    KSD-0108
  • Measurement accuracy
    ±10%
  • Power Supply(V)
    Button battery CR2 x 1
  • Specifications
    Detection Method: Vibration Type Surface Potential Sensor
  • Target gas
    2G4 (Explosion Class 2, Flammability G4)
  • Measured Distance
    50mm
  • Explosion-proof structure
    Intrinsically safe explosion-proof structure
  • Environment
    Temperature: 0 to 40°C, Humidity: 65% RH or Less (No Condensation)
  • Amount Of Content
    1 unit
Part Number
1-9119-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

77,502,258 VND

1 Piece(s) 40 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Size (Body)(mm)
    158X95X34
  • Weight(g)
    520
  • Measuring Range
    ±0.1~19.9kV
  • Product Name
    Digital Electrostatic Potentiometer KSD-0108
  • Manufacturer Model Number
    KSD-0108
  • Measurement accuracy
    ±10%
  • Power Supply(V)
    Button battery CR2 x 1
  • Specifications
    Detection Method: Vibration Type Surface Potential Sensor
  • Target gas
    2G4 (Explosion Class 2, Flammability G4)
  • Measured Distance
    50mm
  • Explosion-proof structure
    Intrinsically safe explosion-proof structure
  • Environment
    Temperature: 0 to 40°C, Humidity: 65% RH or Less (No Condensation)
  • Amount Of Content
    1 unit

Product Description

Explosion-Proof Digital Electrostatic Potentiometer is safe to use even in hazardous atmospheres.
[Features]
·The potential of a charged object can be detected and measured without contact
·The case of the measuring instrument is conductive, so the instrument does not become charged and accurate measurements can be made

Specifications of 1-9119-11

  • Product Type
    Static Electricity Checker
  • Size (Body)(mm)
    158X95X34
  • Weight(g)
    520
  • Measuring Range
    ±0.1~19.9kV
  • Product Name
    Digital Electrostatic Potentiometer KSD-0108
  • Manufacturer Model Number
    KSD-0108
  • Measurement accuracy
    ±10%
  • Power Supply(V)
    Button battery CR2 x 1
  • Specifications
    Detection Method: Vibration Type Surface Potential Sensor
  • Target gas
    2G4 (Explosion Class 2, Flammability G4)
  • Measured Distance
    50mm
  • Explosion-proof structure
    Intrinsically safe explosion-proof structure
  • Environment
    Temperature: 0 to 40°C, Humidity: 65% RH or Less (No Condensation)
  • Amount Of Content
    1 unit
Part Number
1-9119-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

77,502,258 VND

1 Piece(s) 40 Day(s) or more 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1