(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Desktop Clean Bench (8-5881-02)

Desktop Clean Bench (8-5881-02)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-5881-01 SALE
8-5881-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number Front door maximum opening dimensions
(mm)
Power Consumption Quantity

Special Price

1 Piece(s) Quote 900×600×880 700×450/550×450 65 Desktop Clean Bench HCB-900 HCB-900 700×430 98W 1 unit

Special Price

1 Piece(s) Quote 1200×600×880 1000×450/550×450 80 Desktop Clean Bench HCB-1200 HCB-1200 1000×430 145W 1 unit

Basic Specifications

  • Product Type
    Clean bench
  • Dust collection efficiency
    99.97% or more (0.3 μm or greater particles)
  • Power Cord(m)
    3 (3P Plug)
  • Power Supply
    AC100V50/60Hz
  • Lighting
    LED Light (Equivalent to 20 W)
  • Main filter
    Antibacterial / Odor-resistant HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Material
    Main Body: Steel (Resin Baked Finish), Working Surface, Hanger Pipe: Stainless Steel (SUS304), Front Window: Transparent Tempered Glass (Thickness 5 mm)
  • Cleanliness
    Class 5 (Class 100)
  • Specifications
    With inside hanger pipe (φ25 mm x 1). With outlet (2-port). With differential pressure gauge.
  • Footnotes
    * Option for bactericidal lamp mounting is available.
  • Quantity
    1 unit

Product Description

[Features]
· The front door is sloped at an angle to make work easier.
· The area of the front door opening can be retained at any arbitrary position using a balancer.
· It has excellent operability because the fan switch and power outlet for the illumination are arranged on the front exterior.
· A hanger pipe is attached to the upper part of the chamber.

Part Number
8-5881-01 SALE
8-5881-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number Front door maximum opening dimensions
(mm)
Power Consumption Quantity

Special Price

1 Piece(s) Quote 900×600×880 700×450/550×450 65 Desktop Clean Bench HCB-900 HCB-900 700×430 98W 1 unit

Special Price

1 Piece(s) Quote 1200×600×880 1000×450/550×450 80 Desktop Clean Bench HCB-1200 HCB-1200 1000×430 145W 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1