(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Color Magnet Roll (Strong) (Part Number)

Color Magnet Roll (Strong)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,756,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· As it is thin and lightweight, it is easy to cut, handle and carry.
[Applications]
· Can be used in a wide range of applications such as for shelf displays in warehouses as well as signs, signboards, and name tags in offices, factories, etc.

Features

●Because it is thin and lightweight, it is easy to process such as cutting and it is easy to carry.

Specification

●Length(m):10

Materials

●Anisotropic Magnet/PVC
Part Number
TCMR-04-10-10W
TCMR-04-20-10W
TCMR-04-60-10W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,756,596 VND

1 Piece(s) 9 Day(s)

3,502,686 VND

1 Piece(s) 9 Day(s)

9,344,191 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1