(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

2-Flute Long End Mill (EDL) (Part Number)

2-Flute Long End Mill (EDL)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      364,538VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
688110K
688112K
688116K
688121K
688122K
688125K
688129K
688130K
70605K
70615K
80106K
80108K
80110K
80112K
80113K
80114K
80116K
80118K
80120K
80121K
80122K
80123K
80124K
80125K
80126K
80128K
80130K
80131K
80133K
80134K
80135K
80136K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (Lc)
(mm)
work material Shank diameter (d)
(mm)
Coating Overall Length (L)
(mm)

737,285 VND

1 Piece(s) 4 Day(s) 525General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]8TiCN60

737,285 VND

1 Piece(s) 8 Day(s) 625General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]8TiCN60

379,503 VND

1 Piece(s) 4 Day(s) 835General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10TiCN75

1,040,923 VND

1 Piece(s) 8 Day(s) 1155General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12TiCN105

1,062,599 VND

1 Piece(s) 8 Day(s) 1255General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12TiCN105

801,983 VND

1 Piece(s) Quote 1565General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]16TiCN120

1,287,777 VND

1 Piece(s) 8 Day(s) 1975General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]20TiCN140

1,235,591 VND

1 Piece(s) 8 Day(s) 2075General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]20TiCN140

427,469 VND

1 Piece(s) 8 Day(s) 10.555General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12Non-court105

421,329 VND

1 Piece(s) 8 Day(s) 11.555General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12Non-court105

624,545 VND

1 Piece(s) 8 Day(s) 315General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]6Non-court60

646,219 VND

1 Piece(s) 8 Day(s) 420General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]8Non-court60

646,219 VND

1 Piece(s) 8 Day(s) 525General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]8Non-court60

646,219 VND

1 Piece(s) 4 Day(s) 625General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]8Non-court60

364,538 VND

1 Piece(s) 4 Day(s) 6.535General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10Non-court75

689,839 VND

1 Piece(s) 8 Day(s) 735General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10Non-court75

711,512 VND

1 Piece(s) 4 Day(s) 835General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10Non-court75

735,656 VND

1 Piece(s) 8 Day(s) 945General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10Non-court90

757,330 VND

1 Piece(s) 8 Day(s) 1045General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]10Non-court90

869,675 VND

1 Piece(s) 4 Day(s) 1155General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12Non-court105

891,350 VND

1 Piece(s) 4 Day(s) 1255General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12Non-court105

1,012,860 VND

1 Piece(s) 4 Day(s) 1355General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12Non-court105

1,034,533 VND

1 Piece(s) 8 Day(s) 1455General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]16Non-court110

1,107,842 VND

1 Piece(s) 8 Day(s) 1565General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]16Non-court120

1,167,407 VND

1 Piece(s) 8 Day(s) 1665General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]16Non-court120

1,300,943 VND

1 Piece(s) 8 Day(s) 1865General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]16Non-court120

1,507,036 VND

1 Piece(s) 8 Day(s) 2075General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]20Non-court140

1,775,165 VND

1 Piece(s) 8 Day(s) 2175General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]25Non-court140

2,144,578 VND

1 Piece(s) 8 Day(s) 2390General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]25Non-court160

2,144,578 VND

1 Piece(s) 8 Day(s) 2490General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]25Non-court160

2,144,578 VND

1 Piece(s) 8 Day(s) 2590General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]25Non-court160

1,701,815 VND

1 Piece(s) 8 Day(s) 2690General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]25Non-court160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade shape type Square Number of flutes(sheet) 2 Tool Material Type Cobalt High Speed
Machining Application Flat Surface / Side / Furrow / Slope notch Torsion Angle (θ) Standard Distortion (30~40°) Base Blade Y/N Available
shank Straight Tolerance 0~-0.030