(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Long Roughing End Mill (Part Number)

Long Roughing End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      606,284VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
680847K
680848K
680850K
680855K
680856K
680858K
680862K
680865K
680866K
80846K
80847K
80848K
80849K
80850K
80851K
80852K
80853K
80854K
80855K
80856K
80858K
80859K
80860K
80862K
80864K
80865K
80866K
80867K
80869K
80870K
80871K
80872K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
work material Number of flutes
(sheet)
Shank diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Blade length (L1)
(mm)

729,076 VND

1 Piece(s) 4 Day(s) 7General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN8030

729,076 VND

1 Piece(s) 4 Day(s) 8General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN8838

1,413,196 VND

1 Piece(s) 4 Day(s) 10General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410TiCN9545

2,319,834 VND

1 Piece(s) Quote 15General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412TiCN11053

2,319,834 VND

1 Piece(s) 4 Day(s) 16General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416TiCN12363

1,986,539 VND

1 Piece(s) Quote 18General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416TiCN12363

2,684,917 VND

1 Piece(s) 8 Day(s) 22General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]520TiCN14175

4,374,794 VND

1 Piece(s) 4 Day(s) 25General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN16690

5,310,066 VND

1 Piece(s) Quote 26General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525TiCN16690

1,003,123 VND

1 Piece(s) 8 Day(s) 6General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]46Non-court6824

606,284 VND

1 Piece(s) 4 Day(s) 7General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court8030

606,284 VND

1 Piece(s) 8 Day(s) 8General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court8838

763,995 VND

1 Piece(s) 8 Day(s) 9General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court8838

763,995 VND

1 Piece(s) 4 Day(s) 10General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]410Non-court9545

1,523,161 VND

1 Piece(s) Quote 11General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court10245

1,523,161 VND

1 Piece(s) 8 Day(s) 12General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court11053

1,731,064 VND

1 Piece(s) Quote 13General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court11053

1,731,064 VND

1 Piece(s) 8 Day(s) 14General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court11053

1,949,847 VND

1 Piece(s) 8 Day(s) 15General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]412Non-court11053

1,949,847 VND

1 Piece(s) 8 Day(s) 16General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416Non-court12363

2,239,076 VND

1 Piece(s) Quote 18General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416Non-court12363

2,287,761 VND

1 Piece(s) Quote 19General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]416Non-court12363

2,287,761 VND

1 Piece(s) 4 Day(s) 20General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]420Non-court14175

2,685,808 VND

1 Piece(s) 8 Day(s) 22General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]520Non-court14175

2,694,509 VND

1 Piece(s) 8 Day(s) 24General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court16690

2,694,509 VND

1 Piece(s) Quote 25General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court16690

3,248,607 VND

1 Piece(s) 7 Day(s) 26General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court16690

3,248,607 VND

1 Piece(s) 8 Day(s) 27General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court16690

3,938,928 VND

1 Piece(s) 8 Day(s) 29General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]525Non-court16690

3,938,928 VND

1 Piece(s) 8 Day(s) 30General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]625Non-court16690

4,829,934 VND

1 Piece(s) Quote 31General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632Non-court186106

4,829,934 VND

1 Piece(s) Quote 32General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]632Non-court186106

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade shape type Lapping Tool Material Type Cobalt High Speed Machining Application Flat Surface / Side / Furrow
Torsion Angle (θ) Standard Distortion (30~40°) Base Blade Y/N Available shank Straight