(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Number of Furrows | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
679,844 VND | 1 Piece(s) | Quote | M4 | 0.7 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 3 | 13 | OH2 | 5 | 7 | 4 | 21 | ||
407,860 VND | 1 Piece(s) | 4 Day(s) | M5 | 0.8 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 100 | 3 | 16 | OH2 | 5.5 | 7 | 4.5 | 24 | ||
833,593 VND | 1 Piece(s) | Quote | M5 | 0.8 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 3 | 16 | OH2 | 5.5 | 7 | 4.5 | 24 | ||
695,500 VND | 1 Piece(s) | 8 Day(s) | M5 | 0.8 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 150 | 3 | 16 | OH2 | 5.5 | 7 | 4.5 | 24 | ||
746,537 VND | 1 Piece(s) | 4 Day(s) | M6 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 100 | 3 | 19 | OH2 | 6 | 7 | 4.5 | 29 | ||
564,650 VND | 1 Piece(s) | Quote | M6 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 3 | 19 | OH2 | 6 | 7 | 4.5 | 29 | ||
1,038,059 VND | 1 Piece(s) | 4 Day(s) | M6 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 150 | 3 | 19 | OH2 | 6 | 7 | 4.5 | 29 | ||
921,221 VND | 1 Piece(s) | 8 Day(s) | M8 | 1.25 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 3 | 22 | OH3 | 6.2 | 8 | 5 | 37 | ||
955,013 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 100 | 3 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
1,264,861 VND | 1 Piece(s) | 8 Day(s) | M10 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 150 | 3 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
1,068,986 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 100 | 3 | 29 | OH3 | 8.5 | 9 | 6.5 | 48 | ||
1,388,121 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
3,238,860 VND | 1 Piece(s) | Quote | M16 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
3,238,860 VND | 1 Piece(s) | Quote | M16 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
3,879,027 VND | 1 Piece(s) | Quote | M18 | 2.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 37 | OH3 | 14 | 14 | 11 | 55 | ||
3,879,027 VND | 1 Piece(s) | Quote | M18 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 37 | OH3 | 14 | 14 | 11 | 55 | ||
3,772,967 VND | 1 Piece(s) | Quote | M20 | 2.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 200 | 3 | 37 | OH3 | 15 | 15 | 12 | 58 | ||
5,030,967 VND | 1 Piece(s) | Quote | M20 | 2.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 37 | OH3 | 15 | 15 | 12 | 58 | ||
5,030,967 VND | 1 Piece(s) | Quote | M20 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 37 | OH3 | 15 | 15 | 12 | 58 | ||
5,132,692 VND | 1 Piece(s) | Quote | M22 | 2.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 37 | OH3 | 17 | 16 | 13 | 63 | ||
5,132,692 VND | 1 Piece(s) | Quote | M22 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 38 | OH3 | 17 | 16 | 13 | 63 | ||
6,434,822 VND | 1 Piece(s) | Quote | M24 | 3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 45 | OH4 | 19 | 18 | 15 | 66 | ||
7,077,098 VND | 1 Piece(s) | Quote | M27 | 3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 45 | OH4 | 20 | 18 | 15 | 71 | ||
8,991,651 VND | 1 Piece(s) | Quote | M30 | 3.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 250 | 3 | 48 | OH4 | 23 | 20 | 17 | 74 | ||
16,534,667 VND | 1 Piece(s) | Quote | M33 | 3.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 300 | 3 | 51 | OH4 | 25 | 22 | 19 | 77 | ||
17,400,809 VND | 1 Piece(s) | Quote | M36 | 4 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 300 | 3 | 57 | OH4 | 28 | 24 | 21 | 82 | ||
1,731,064 VND | 1 Piece(s) | Quote | M10 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
1,091,772 VND | 1 Piece(s) | Quote | M2 | 0.4 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 80 | 2 | 12 | OH1 | 3 | 5 | 2.5 | - | ||
1,249,970 VND | 1 Piece(s) | Quote | M2.3 | 0.4 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 80 | 2 | 13 | OH1 | 3 | 5 | 2.5 | - | ||
1,134,850 VND | 1 Piece(s) | Quote | M2.5 | 0.45 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 80 | 2 | 14 | OH2 | 3 | 5 | 2.5 | - | ||
1,039,203 VND | 1 Piece(s) | Quote | M2.6 | 0.45 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 80 | 2 | 14 | OH2 | 3 | 5 | 2.5 | - | ||
845,618 VND | 1 Piece(s) | 4 Day(s) | M4 | 0.7 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 100 | 3 | 13 | OH2 | 5 | 7 | 4 | 21 | ||
1,556,953 VND | 1 Piece(s) | Quote | M6 | 1 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 19 | OH2 | 6 | 7 | 6.5 | 29 | ||
847,544 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 100 | 3 | 22 | OH3 | 6.2 | 8 | 5 | 37 | ||
950,430 VND | 1 Piece(s) | Quote | M8 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 120 | 3 | 22 | OH3 | 6.2 | 8 | 5 | 37 | ||
1,215,031 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 150 | 3 | 22 | OH3 | 6.2 | 8 | 5 | 37 | ||
1,319,588 VND | 1 Piece(s) | Quote | M8 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 22 | OH3 | 6.2 | 8 | 5 | 37 | ||
1,078,721 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 120 | 3 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
986,718 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 150 | 3 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
1,731,064 VND | 1 Piece(s) | Quote | M10 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 24 | OH3 | 7 | 8 | 5.5 | 41 | ||
2,070,695 VND | 1 Piece(s) | 8 Day(s) | M12 | 1.75 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 27 | OH3 | 8.5 | 9 | 6.5 | 48 | ||
2,070,695 VND | 1 Piece(s) | Quote | M12 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 29 | OH3 | 8.5 | 9 | 6.5 | 48 | ||
2,070,695 VND | 1 Piece(s) | Quote | M12 | 1.25 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 27 | OH3 | 8.5 | 9 | 6.5 | 48 | ||
1,056,008 VND | 1 Piece(s) | Quote | M2 | 0.4 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 80 | 2 | 12 | OH1 | 3 | 5 | 2.5 | - | ||
1,205,869 VND | 1 Piece(s) | Quote | M2.3 | 0.4 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 80 | 2 | 13 | OH1 | 3 | 5 | 2.5 | - | ||
806,358 VND | 1 Piece(s) | Quote | M2.5 | 0.45 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 80 | 2 | 14 | OH2 | 3 | 5 | 2.5 | - | ||
1,005,985 VND | 1 Piece(s) | Quote | M2.6 | 0.45 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[◎] / Cast Iron (FC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 80 | 2 | 14 | OH2 | 3 | 5 | 2.5 | - | ||
2,361,641 VND | 1 Piece(s) | Quote | M14 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 30 | OH3 | 10.5 | 11 | 8 | 48 | ||
2,361,641 VND | 1 Piece(s) | Quote | M14 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 30 | OH3 | 10.5 | 11 | 8 | 48 | ||
1,713,310 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 120 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
2,058,094 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 150 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
2,631,970 VND | 1 Piece(s) | 8 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
3,400,370 VND | 1 Piece(s) | 8 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
2,631,970 VND | 1 Piece(s) | Quote | M16 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
3,400,370 VND | 1 Piece(s) | Quote | M16 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 32 | OH3 | 12.5 | 13 | 10 | 52 | ||
3,055,518 VND | 1 Piece(s) | Quote | M18 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 37 | OH3 | 14 | 14 | 11 | 55 | ||
4,073,307 VND | 1 Piece(s) | Quote | M18 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 37 | OH3 | 14 | 14 | 11 | 55 | ||
3,055,518 VND | 1 Piece(s) | Quote | M18 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 37 | OH3 | 14 | 14 | 11 | 55 | ||
4,073,307 VND | 1 Piece(s) | Quote | M18 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 37 | OH3 | 14 | 14 | 11 | 55 | ||
3,961,374 VND | 1 Piece(s) | 8 Day(s) | M20 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 37 | OH3 | 15 | 12 | 15 | 58 | ||
5,282,459 VND | 1 Piece(s) | Quote | M20 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 37 | OH3 | 15 | 15 | 12 | 58 | ||
3,961,374 VND | 1 Piece(s) | Quote | M20 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 37 | OH3 | 15 | 12 | 15 | 58 | ||
5,282,459 VND | 1 Piece(s) | Quote | M20 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 37 | OH3 | 15 | 15 | 12 | 58 | ||
4,821,684 VND | 1 Piece(s) | 8 Day(s) | M22 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 38 | OH3 | 17 | 16 | 13 | 63 | ||
5,388,944 VND | 1 Piece(s) | Quote | M22 | 2.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 38 | OH3 | 17 | 16 | 13 | 63 | ||
4,821,684 VND | 1 Piece(s) | Quote | M22 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 38 | OH3 | 17 | 16 | 13 | 63 | ||
5,388,944 VND | 1 Piece(s) | Quote | M22 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 38 | OH3 | 17 | 16 | 13 | 63 | ||
4,623,029 VND | 1 Piece(s) | 8 Day(s) | M24 | 3 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 45 | OH4 | 19 | 18 | 15 | 66 | ||
6,756,305 VND | 1 Piece(s) | Quote | M24 | 3 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 45 | OH4 | 19 | 18 | 15 | 66 | ||
4,623,029 VND | 1 Piece(s) | Quote | M24 | 1.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 200 | 3 | 45 | OH3 | 19 | 18 | 15 | 66 | ||
7,430,738 VND | 1 Piece(s) | Quote | M27 | 3 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 45 | OH4 | 20 | 18 | 15 | 71 | ||
9,441,146 VND | 1 Piece(s) | Quote | M30 | 3.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 250 | 3 | 48 | OH4 | 23 | 20 | 17 | 74 | ||
17,361,094 VND | 1 Piece(s) | Quote | M33 | 3.5 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 300 | 3 | 51 | OH4 | 25 | 22 | 19 | 77 | ||
18,270,635 VND | 1 Piece(s) | Quote | M36 | 4 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 300 | 3 | 57 | OH4 | 28 | 24 | 21 | 82 |
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
Tap Type | Point Tap | Hole type | For Through Hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy