(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Ceramic Soldering Iron (Flat Type/AR)

Ceramic Soldering Iron (Flat Type/AR)
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of AR260CNII

  • Product Type
    Electric Soldering Iron Tool
  • Lead-free solder compliant
    x
  • Maximum Temperature (°C)
    520
  • Power Voltage(V)
    220
  • Power Consumption(W)
    60
  • Full Length(mm)
    270
  • Feature
    It has an extremely high temperature coefficient of resistance using a cylindrical ceramic heater. Soldering can be done in 1-2 min as its temperature rising speed when preparing for work is very excellent. Its temperature recovery property is also much more superior than previous ones.
  • Weight(g)
    154
Part Number
AR260CNII
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,081,780 VND

1 Piece(s) Available 4 Day(s)

Basic Specifications

  • Product Type
    Electric Soldering Iron Tool
  • Lead-free solder compliant
    x
  • Maximum Temperature (°C)
    520
  • Power Voltage(V)
    220
  • Power Consumption(W)
    60
  • Full Length(mm)
    270
  • Feature
    It has an extremely high temperature coefficient of resistance using a cylindrical ceramic heater. Soldering can be done in 1-2 min as its temperature rising speed when preparing for work is very excellent. Its temperature recovery property is also much more superior than previous ones.
  • Weight(g)
    154

Specifications of AR260CNII

  • Product Type
    Electric Soldering Iron Tool
  • Lead-free solder compliant
    x
  • Maximum Temperature (°C)
    520
  • Power Voltage(V)
    220
  • Power Consumption(W)
    60
  • Full Length(mm)
    270
  • Feature
    It has an extremely high temperature coefficient of resistance using a cylindrical ceramic heater. Soldering can be done in 1-2 min as its temperature rising speed when preparing for work is very excellent. Its temperature recovery property is also much more superior than previous ones.
  • Weight(g)
    154
Part Number
AR260CNII
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,081,780 VND

1 Piece(s) Available 4 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1