(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

PF Screw Spiral Pipe Thread Parallel Tap T2539 (Part Number)

PF Screw Spiral Pipe Thread Parallel Tap T2539
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      565,993VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T2539202
T2539402
T2539482
T2539562
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)
Basic Maj.Dia. At Gauge Plane

565,993 VND

1 Piece(s) 6 Day(s) PF 1/828558196939.728

963,457 VND

1 Piece(s) 7 Day(s) PF 1/4196211.028.0912313.157

899,969 VND

1 Piece(s) 6 Day(s) PF 3/819651428.01114316.662

1,450,690 VND

1 Piece(s) 6 Day(s) PF 1/2148018.035.01417420.955

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Piping parallel Chamfer threads (Lcf) 3 Tool Material Type Vanadium heis
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Thermosetting Plastic (Bakelite, Phenol, etc.) / Thermoplastic Plastic (vinyl chloride, nylon, etc.) Tap Type Piping tab Hole type For Fixed Hole
Coating Y/N None Screw Rating JIS Ⅱ