(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

2-blade End Mill (X-POWER S) (Part Number)

2-blade End Mill (X-POWER S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      487,139VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・Cutting resistance is maintained at a minimum by applying to New AITiN coating
It has excellent abrasion resistance without fine without micro chipping. .
It can be applied to materials under HRc50 and areas for various workpieces including pre -hardened steel, alloy steel, carbon steel, heat-resisting alloy steel, copper, reinforced plastics, etc.
・It adopts an edge shape with an excellent blade on high precision, machinability and processability.

Part Number
SEM810002006
SEM810004
SEM810005
SEM810006
SEM810006006
SEM810009
SEM81001004
SEM810011
SEM81001204
SEM810013
SEM810014
SEM810015
SEM81001506
SEM81001508
SEM810018
SEM810020
SEM81002008
SEM81002010
SEM810025
SEM810030
SEM81003010
SEM810035
SEM810040
SEM81004016
SEM810045
SEM810050
SEM81005015
SEM81005020
SEM810055
SEM810060
SEM81006020
SEM810065
SEM810070
SEM810075
SEM810080
SEM81008025
SEM810090
SEM810100
SEM81010030
SEM810110
SEM810115
SEM810120
SEM81012035
SEM810160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Shank diameter (D2)
(mm)
Total Length (L3)
(mm)
Blade diameter tolerance
(mm)

1,404,780 VND

1 Piece(s) 6 Day(s) 0.20.64400~-0.012

652,271 VND

1 Piece(s) 5 Day(s) 0.40.84400~-0.012

1,071,963 VND

1 Piece(s) 6 Day(s) 0.514400~-0.012

1,071,963 VND

1 Piece(s) Same day 0.61.24400~-0.012

626,015 VND

1 Piece(s) 5 Day(s) 0.60.64400~-0.012

1,071,963 VND

1 Piece(s) 6 Day(s) 0.91.84400~-0.012

690,663 VND

1 Piece(s) 4 Day(s) 146500~-0.012

529,155 VND

1 Piece(s) 6 Day(s) 1.136500~-0.012

911,601 VND

1 Piece(s) 6 Day(s) 1.246500~-0.012

911,601 VND

1 Piece(s) 6 Day(s) 1.336500~-0.012

911,601 VND

1 Piece(s) 6 Day(s) 1.436500~-0.012

911,675 VND

1 Piece(s) 4 Day(s) 1.546500~-0.012

487,139 VND

1 Piece(s) 5 Day(s) 1.566500~-0.012

489,905 VND

1 Piece(s) 5 Day(s) 1.586500~-0.012

911,601 VND

1 Piece(s) 6 Day(s) 1.846500~-0.012

911,675 VND

1 Piece(s) 4 Day(s) 266500~-0.012

910,129 VND

1 Piece(s) 4 Day(s) 286500~-0.012

489,905 VND

1 Piece(s) 5 Day(s) 2106500~-0.012

911,675 VND

1 Piece(s) 4 Day(s) 2.576550~-0.012

516,876 VND

1 Piece(s) Same day 386550~-0.012

516,876 VND

1 Piece(s) 4 Day(s) 3106550~-0.012

516,876 VND

1 Piece(s) 8 Day(s) 3.5106550~-0.012

516,876 VND

1 Piece(s) 4 Day(s) 4106550~-0.012

528,422 VND

1 Piece(s) 5 Day(s) 4166550~-0.012

516,876 VND

1 Piece(s) 4 Day(s) 4.5126550~-0.012

1,039,969 VND

1 Piece(s) 7 Day(s) 5136550~-0.012

598,809 VND

1 Piece(s) 5 Day(s) 5156550~-0.012

610,988 VND

1 Piece(s) 5 Day(s) 5206550~-0.012

610,988 VND

1 Piece(s) 5 Day(s) 5.5146550~-0.012

1,039,892 VND

1 Piece(s) 5 Day(s) 6156600~-0.012

1,039,969 VND

1 Piece(s) 5 Day(s) 6206600~-0.012

734,837 VND

1 Piece(s) 5 Day(s) 6.5178650~-0.015

1,200,313 VND

1 Piece(s) 4 Day(s) 7188650~-0.015

670,023 VND

1 Piece(s) 5 Day(s) 7.5198650~-0.015

1,200,313 VND

1 Piece(s) 5 Day(s) 8208700~-0.015

734,919 VND

1 Piece(s) 5 Day(s) 8258700~-0.015

1,489,103 VND

1 Piece(s) 6 Day(s) 92310700~-0.015

1,489,026 VND

1 Piece(s) 5 Day(s) 102510750~-0.015

1,489,103 VND

1 Piece(s) 4 Day(s) 103010750~-0.015

1,713,670 VND

1 Piece(s) 4 Day(s) 112812750~-0.015

1,712,126 VND

1 Piece(s) 7 Day(s) 11.52912800~-0.015

1,713,595 VND

1 Piece(s) 7 Day(s) 123012800~-0.015

1,712,126 VND

1 Piece(s) 4 Day(s) 123512800~-0.015

2,916,302 VND

1 Piece(s) 4 Day(s) 1640161000~-0.015

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / High Hardness Steel to HRC55 / High Hardness Steel to HRC60 / High Hardness Steel to HRC65 / Stainless steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating AlTiN Machining Application Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch Torsion Angle (θ) Standard Distortion (30~40°)