(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade length (L2) (mm) | Number of flutes (sheet) | Shank diameter (D2) (mm) | Coating | Total Length (L3) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
893,232 VND | 1 Piece(s) | 4 Day(s) | 6 | 15 | 4 | 8 | Non-court | 60 | ||
898,700 VND | 1 Piece(s) | 7 Day(s) | 7 | 20 | 4 | 10 | Non-court | 65 | ||
898,883 VND | 1 Piece(s) | 4 Day(s) | 8 | 20 | 4 | 10 | Non-court | 65 | ||
1,004,084 VND | 1 Piece(s) | 7 Day(s) | 9 | 25 | 4 | 12 | Non-court | 75 | ||
1,004,084 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 4 | 12 | Non-court | 75 | ||
1,170,177 VND | 1 Piece(s) | 7 Day(s) | 11 | 30 | 4 | 12 | Non-court | 80 | ||
1,170,177 VND | 1 Piece(s) | 4 Day(s) | 12 | 30 | 4 | 12 | Non-court | 80 | ||
1,359,175 VND | 1 Piece(s) | 7 Day(s) | 13 | 35 | 4 | 16 | Non-court | 90 | ||
1,359,175 VND | 1 Piece(s) | 7 Day(s) | 14 | 35 | 4 | 16 | Non-court | 90 | ||
1,393,539 VND | 1 Piece(s) | 6 Day(s) | 15 | 40 | 4 | 16 | Non-court | 95 | ||
1,393,539 VND | 1 Piece(s) | 4 Day(s) | 16 | 40 | 4 | 16 | Non-court | 95 | ||
1,576,814 VND | 1 Piece(s) | 7 Day(s) | 17 | 40 | 4 | 16 | Non-court | 95 | ||
1,577,000 VND | 1 Piece(s) | 7 Day(s) | 18 | 40 | 4 | 20 | Non-court | 105 | ||
1,817,363 VND | 1 Piece(s) | 7 Day(s) | 19 | 45 | 4 | 20 | Non-court | 110 | ||
1,817,363 VND | 1 Piece(s) | 4 Day(s) | 20 | 45 | 4 | 20 | Non-court | 110 | ||
2,212,548 VND | 1 Piece(s) | 7 Day(s) | 21 | 45 | 5 | 20 | Non-court | 110 | ||
2,212,548 VND | 1 Piece(s) | 7 Day(s) | 22 | 45 | 5 | 20 | Non-court | 110 | ||
2,607,733 VND | 1 Piece(s) | 7 Day(s) | 23 | 45 | 5 | 20 | Non-court | 110 | ||
2,607,733 VND | 1 Piece(s) | 7 Day(s) | 24 | 50 | 5 | 25 | Non-court | 120 | ||
2,607,733 VND | 1 Piece(s) | 7 Day(s) | 25 | 50 | 5 | 25 | Non-court | 120 | ||
3,306,465 VND | 1 Piece(s) | 7 Day(s) | 26 | 50 | 5 | 25 | Non-court | 120 | ||
3,342,651 VND | 1 Piece(s) | 7 Day(s) | 27 | 55 | 5 | 25 | Non-court | 125 | ||
3,306,465 VND | 1 Piece(s) | 7 Day(s) | 28 | 55 | 5 | 25 | Non-court | 125 | ||
3,781,830 VND | 1 Piece(s) | 7 Day(s) | 30 | 55 | 6 | 25 | Non-court | 125 | ||
4,314,658 VND | 1 Piece(s) | 7 Day(s) | 31 | 60 | 6 | 32 | Non-court | 145 | ||
4,314,473 VND | 1 Piece(s) | 7 Day(s) | 32 | 60 | 6 | 32 | Non-court | 145 | ||
5,030,573 VND | 1 Piece(s) | 7 Day(s) | 33 | 60 | 6 | 32 | Non-court | 145 | ||
5,030,388 VND | 1 Piece(s) | 7 Day(s) | 34 | 60 | 6 | 32 | Non-court | 145 | ||
5,030,388 VND | 1 Piece(s) | 7 Day(s) | 35 | 60 | 6 | 32 | Non-court | 145 | ||
6,920,401 VND | 1 Piece(s) | 7 Day(s) | 38 | 65 | 6 | 32 | Non-court | 150 | ||
6,920,401 VND | 1 Piece(s) | 7 Day(s) | 40 | 65 | 6 | 32 | Non-court | 150 | ||
9,383,335 VND | 1 Piece(s) | 7 Day(s) | 42 | 65 | 6 | 42 | Non-court | 155 | ||
10,414,067 VND | 1 Piece(s) | 7 Day(s) | 50 | 70 | 6 | 42 | Non-court | 160 | ||
892,973 VND | 1 Piece(s) | 7 Day(s) | 6 | 15 | 4 | 6 | Non-court | 60 | ||
898,700 VND | 1 Piece(s) | 7 Day(s) | 8 | 20 | 4 | 8 | Non-court | 65 | ||
1,004,084 VND | 1 Piece(s) | 7 Day(s) | 10 | 25 | 4 | 10 | Non-court | 75 | ||
1,393,725 VND | 1 Piece(s) | 7 Day(s) | 15 | 40 | 4 | 12 | Non-court | 95 | ||
799,720 VND | 1 Piece(s) | 4 Day(s) | 6 | 15 | 4 | 8 | TiAlN | 60 | ||
1,067,085 VND | 1 Piece(s) | 4 Day(s) | 7 | 20 | 4 | 10 | TiAlN | 65 | ||
1,067,085 VND | 1 Piece(s) | 4 Day(s) | 8 | 20 | 4 | 10 | TiAlN | 65 | ||
1,204,537 VND | 1 Piece(s) | 4 Day(s) | 9 | 25 | 4 | 12 | TiAlN | 75 | ||
1,204,537 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 4 | 12 | TiAlN | 75 | ||
1,422,176 VND | 1 Piece(s) | 4 Day(s) | 11 | 30 | 4 | 12 | TiAlN | 80 | ||
1,422,362 VND | 1 Piece(s) | 4 Day(s) | 12 | 30 | 4 | 12 | TiAlN | 80 | ||
1,668,455 VND | 1 Piece(s) | 4 Day(s) | 13 | 35 | 4 | 16 | TiAlN | 90 | ||
1,668,455 VND | 1 Piece(s) | 8 Day(s) | 14 | 35 | 4 | 16 | TiAlN | 90 | ||
1,714,272 VND | 1 Piece(s) | 4 Day(s) | 15 | 40 | 4 | 16 | TiAlN | 95 | ||
1,714,272 VND | 1 Piece(s) | 4 Day(s) | 16 | 40 | 4 | 16 | TiAlN | 95 | ||
1,954,818 VND | 1 Piece(s) | 5 Day(s) | 17 | 40 | 4 | 16 | TiAlN | 95 | ||
2,258,549 VND | 1 Piece(s) | 5 Day(s) | 19 | 45 | 4 | 20 | TiAlN | 110 | ||
1,710,885 VND | 1 Piece(s) | 4 Day(s) | 20 | 45 | 4 | 20 | TiAlN | 110 | ||
2,779,552 VND | 1 Piece(s) | 5 Day(s) | 21 | 45 | 5 | 20 | TiAlN | 110 | ||
2,779,552 VND | 1 Piece(s) | 5 Day(s) | 22 | 45 | 5 | 20 | TiAlN | 110 | ||
3,289,283 VND | 1 Piece(s) | 5 Day(s) | 23 | 45 | 5 | 20 | TiAlN | 110 | ||
3,289,283 VND | 1 Piece(s) | 5 Day(s) | 24 | 50 | 5 | 25 | TiAlN | 120 | ||
2,491,881 VND | 1 Piece(s) | 4 Day(s) | 25 | 50 | 5 | 25 | TiAlN | 120 | ||
4,199,927 VND | 1 Piece(s) | 5 Day(s) | 26 | 50 | 5 | 25 | TiAlN | 120 | ||
4,199,927 VND | 1 Piece(s) | 5 Day(s) | 27 | 55 | 5 | 25 | TiAlN | 125 | ||
4,199,927 VND | 1 Piece(s) | 5 Day(s) | 28 | 55 | 5 | 25 | TiAlN | 125 | ||
4,812,748 VND | 1 Piece(s) | 5 Day(s) | 30 | 55 | 6 | 25 | TiAlN | 125 | ||
5,505,754 VND | 1 Piece(s) | 5 Day(s) | 32 | 60 | 6 | 32 | TiAlN | 145 | ||
6,405,128 VND | 1 Piece(s) | 5 Day(s) | 35 | 60 | 6 | 32 | TiAlN | 145 | ||
8,924,964 VND | 1 Piece(s) | 5 Day(s) | 38 | 65 | 6 | 32 | TiAlN | 150 | ||
8,925,150 VND | 1 Piece(s) | 5 Day(s) | 39 | 65 | 6 | 32 | TiAlN | 150 | ||
8,924,964 VND | 1 Piece(s) | 5 Day(s) | 40 | 65 | 6 | 32 | TiAlN | 150 | ||
1,055,813 VND | 1 Piece(s) | 4 Day(s) | 6 | 15 | 4 | 6 | TiAlN | 60 | ||
808,538 VND | 1 Piece(s) | 4 Day(s) | 8 | 20 | 4 | 8 | TiAlN | 65 | ||
1,204,722 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 4 | 10 | TiAlN | 75 | ||
1,204,722 VND | 1 Piece(s) | 5 Day(s) | 9 | 25 | 4 | 10 | TiAlN | 75 |
Loading...Tải…
work material | General Steel / Tempered Steel / Aluminum / Copper | Blade shape type | Lapping | Tool Material Type | Cobalt High Speed |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side / Furrow / Slope notch | Torsion Angle (θ) | Standard Distortion (30~40°) | Cutting Edge Diameter Tolerance | ±0.12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy