(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (D2) (mm) | Coating | Total Length (L3) (mm) |
---|---|---|---|---|---|---|---|---|---|
324,171 VND | 1 Piece(s) | 6 Day(s) | 2 | 10 | 6 | Non-court | 60 | ||
644,502 VND | 1 Piece(s) | 9 Day(s) | 3 | 15 | 6 | Non-court | 60 | ||
644,502 VND | 1 Piece(s) | 4 Day(s) | 4 | 20 | 8 | Non-court | 70 | ||
644,502 VND | 1 Piece(s) | 5 Day(s) | 5 | 25 | 8 | Non-court | 75 | ||
644,502 VND | 1 Piece(s) | 4 Day(s) | 6 | 25 | 8 | Non-court | 75 | ||
709,793 VND | 1 Piece(s) | 7 Day(s) | 7 | 35 | 10 | Non-court | 90 | ||
688,120 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | 10 | Non-court | 90 | ||
752,748 VND | 1 Piece(s) | 4 Day(s) | 9 | 45 | 10 | Non-court | 100 | ||
752,748 VND | 1 Piece(s) | 7 Day(s) | 10 | 45 | 10 | Non-court | 100 | ||
889,060 VND | 1 Piece(s) | 7 Day(s) | 11 | 55 | 12 | Non-court | 115 | ||
867,385 VND | 1 Piece(s) | 4 Day(s) | 12 | 55 | 12 | Non-court | 115 | ||
1,031,668 VND | 1 Piece(s) | 7 Day(s) | 13 | 55 | 12 | Non-court | 115 | ||
1,031,668 VND | 1 Piece(s) | 7 Day(s) | 14 | 55 | 16 | Non-court | 120 | ||
1,100,397 VND | 1 Piece(s) | 7 Day(s) | 15 | 65 | 16 | Non-court | 130 | ||
1,163,395 VND | 1 Piece(s) | 5 Day(s) | 16 | 65 | 16 | Non-court | 130 | ||
1,318,033 VND | 1 Piece(s) | 7 Day(s) | 17 | 65 | 16 | Non-court | 130 | ||
1,318,033 VND | 1 Piece(s) | 7 Day(s) | 18 | 65 | 16 | Non-court | 130 | ||
1,501,309 VND | 1 Piece(s) | 7 Day(s) | 19 | 75 | 20 | Non-court | 145 | ||
1,501,309 VND | 1 Piece(s) | 6 Day(s) | 20 | 75 | 20 | Non-court | 145 | ||
1,714,456 VND | 1 Piece(s) | 7 Day(s) | 21 | 75 | 20 | Non-court | 145 | ||
1,714,456 VND | 1 Piece(s) | 7 Day(s) | 22 | 75 | 20 | Non-court | 145 | ||
2,159,949 VND | 1 Piece(s) | 7 Day(s) | 23 | 90 | 25 | Non-court | 165 | ||
2,138,275 VND | 1 Piece(s) | 7 Day(s) | 24 | 90 | 25 | Non-court | 165 | ||
2,159,949 VND | 1 Piece(s) | 7 Day(s) | 25 | 90 | 25 | Non-court | 165 | ||
2,331,769 VND | 1 Piece(s) | 7 Day(s) | 26 | 90 | 25 | Non-court | 165 | ||
2,503,590 VND | 1 Piece(s) | 7 Day(s) | 27 | 90 | 25 | Non-court | 165 | ||
2,503,590 VND | 1 Piece(s) | 7 Day(s) | 28 | 90 | 25 | Non-court | 165 | ||
2,945,827 VND | 1 Piece(s) | 7 Day(s) | 29 | 90 | 25 | Non-court | 165 | ||
2,967,501 VND | 1 Piece(s) | 7 Day(s) | 30 | 90 | 25 | Non-court | 165 | ||
3,998,419 VND | 1 Piece(s) | 7 Day(s) | 31 | 95 | 32 | Non-court | 180 | ||
3,998,419 VND | 1 Piece(s) | 7 Day(s) | 32 | 95 | 32 | Non-court | 180 | ||
4,629,660 VND | 1 Piece(s) | 7 Day(s) | 33 | 100 | 32 | Non-court | 185 | ||
4,651,335 VND | 1 Piece(s) | 7 Day(s) | 34 | 100 | 32 | Non-court | 185 | ||
5,219,573 VND | 1 Piece(s) | 7 Day(s) | 35 | 100 | 32 | Non-court | 185 | ||
5,219,573 VND | 1 Piece(s) | 7 Day(s) | 36 | 105 | 32 | Non-court | 190 | ||
5,574,666 VND | 1 Piece(s) | 7 Day(s) | 37 | 105 | 32 | Non-court | 190 | ||
5,574,666 VND | 1 Piece(s) | 7 Day(s) | 38 | 105 | 32 | Non-court | 190 | ||
6,369,528 VND | 1 Piece(s) | 7 Day(s) | 40 | 110 | 32 | Non-court | 195 | ||
8,352,416 VND | 1 Piece(s) | 7 Day(s) | 42 | 115 | 42 | Non-court | 200 | ||
10,299,705 VND | 1 Piece(s) | 7 Day(s) | 50 | 125 | 42 | Non-court | 215 | ||
622,826 VND | 1 Piece(s) | 7 Day(s) | 4 | 20 | 6 | Non-court | 65 | ||
644,502 VND | 1 Piece(s) | 7 Day(s) | 5 | 25 | 6 | Non-court | 70 | ||
622,826 VND | 1 Piece(s) | 7 Day(s) | 6 | 25 | 6 | Non-court | 70 | ||
709,793 VND | 1 Piece(s) | 7 Day(s) | 8 | 35 | 8 | Non-court | 85 | ||
421,328 VND | 1 Piece(s) | 6 Day(s) | 2 | 10 | 6 | TiAlN | 60 | ||
730,986 VND | 1 Piece(s) | 6 Day(s) | 3 | 15 | 6 | TiAlN | 60 | ||
730,986 VND | 1 Piece(s) | 4 Day(s) | 4 | 20 | 8 | TiAlN | 70 | ||
730,986 VND | 1 Piece(s) | 6 Day(s) | 5 | 25 | 8 | TiAlN | 75 | ||
730,986 VND | 1 Piece(s) | 6 Day(s) | 6 | 25 | 8 | TiAlN | 75 | ||
816,321 VND | 1 Piece(s) | 6 Day(s) | 7 | 35 | 10 | TiAlN | 90 | ||
816,321 VND | 1 Piece(s) | 6 Day(s) | 8 | 35 | 10 | TiAlN | 90 | ||
871,876 VND | 1 Piece(s) | 6 Day(s) | 9 | 45 | 10 | TiAlN | 100 | ||
871,876 VND | 1 Piece(s) | 6 Day(s) | 10 | 45 | 10 | TiAlN | 100 | ||
1,027,175 VND | 1 Piece(s) | 6 Day(s) | 11 | 55 | 12 | TiAlN | 115 | ||
1,027,175 VND | 1 Piece(s) | 6 Day(s) | 12 | 55 | 12 | TiAlN | 115 | ||
1,232,126 VND | 1 Piece(s) | 6 Day(s) | 14 | 55 | 16 | TiAlN | 120 | ||
1,307,816 VND | 1 Piece(s) | 6 Day(s) | 15 | 65 | 16 | TiAlN | 130 | ||
1,403,945 VND | 1 Piece(s) | 6 Day(s) | 16 | 65 | 16 | TiAlN | 130 | ||
1,610,129 VND | 1 Piece(s) | 6 Day(s) | 17 | 65 | 16 | TiAlN | 130 | ||
1,610,129 VND | 1 Piece(s) | 6 Day(s) | 18 | 65 | 16 | TiAlN | 130 | ||
1,844,947 VND | 1 Piece(s) | 6 Day(s) | 20 | 75 | 20 | TiAlN | 145 | ||
2,154,223 VND | 1 Piece(s) | 6 Day(s) | 22 | 75 | 20 | TiAlN | 145 | ||
2,704,045 VND | 1 Piece(s) | 6 Day(s) | 25 | 90 | 25 | TiAlN | 165 | ||
3,150,777 VND | 1 Piece(s) | 6 Day(s) | 27 | 90 | 25 | TiAlN | 165 | ||
794,647 VND | 1 Piece(s) | 6 Day(s) | 7 | 35 | 8 | TiAlN | 85 |
Loading...Tải…
work material | General Steel / Tempered Steel / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High Speed | Machining Application | Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch | Torsion Angle (θ) | Standard Distortion (30~40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy