(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (D2) (mm) | Coating | Total Length (L3) (mm) |
---|---|---|---|---|---|---|---|---|---|
688,120 VND | 1 Piece(s) | 4 Day(s) | 1 | 2.5 | 6 | - | 55 | ||
745,301 VND | 1 Piece(s) | 7 Day(s) | 1.1 | 3 | 6 | - | 55 | ||
745,301 VND | 1 Piece(s) | 7 Day(s) | 1.2 | 3 | 6 | - | 55 | ||
685,166 VND | 1 Piece(s) | 7 Day(s) | 1.3 | 3 | 6 | - | 55 | ||
685,166 VND | 1 Piece(s) | 7 Day(s) | 1.4 | 3 | 6 | - | 55 | ||
654,811 VND | 1 Piece(s) | 6 Day(s) | 1.5 | 4 | 6 | - | 55 | ||
685,166 VND | 1 Piece(s) | 7 Day(s) | 1.6 | 4 | 6 | - | 55 | ||
685,166 VND | 1 Piece(s) | 7 Day(s) | 1.7 | 5 | 6 | - | 55 | ||
685,166 VND | 1 Piece(s) | 7 Day(s) | 1.8 | 5 | 6 | - | 55 | ||
663,494 VND | 1 Piece(s) | 7 Day(s) | 1.9 | 6 | 6 | - | 55 | ||
586,172 VND | 1 Piece(s) | 8 Day(s) | 2 | 6 | 6 | - | 55 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 2.1 | 7 | 6 | - | 55 | ||
496,069 VND | 1 Piece(s) | 4 Day(s) | 2.2 | 7 | 6 | - | 55 | ||
633,135 VND | 1 Piece(s) | 7 Day(s) | 2.3 | 7 | 6 | - | 55 | ||
633,135 VND | 1 Piece(s) | 7 Day(s) | 2.4 | 7 | 6 | - | 55 | ||
626,748 VND | 1 Piece(s) | 4 Day(s) | 2.5 | 7 | 6 | - | 55 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 2.6 | 10 | 6 | - | 55 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 2.7 | 10 | 6 | - | 55 | ||
633,135 VND | 1 Piece(s) | 7 Day(s) | 2.8 | 10 | 6 | - | 55 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 2.9 | 10 | 6 | - | 55 | ||
556,391 VND | 1 Piece(s) | 5 Day(s) | 3 | 10 | 6 | - | 55 | ||
633,135 VND | 1 Piece(s) | 7 Day(s) | 3.1 | 12 | 8 | - | 60 | ||
479,648 VND | 1 Piece(s) | 4 Day(s) | 3.2 | 12 | 8 | - | 60 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 3.3 | 12 | 8 | - | 60 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 3.4 | 12 | 8 | - | 60 | ||
626,748 VND | 1 Piece(s) | 4 Day(s) | 3.5 | 12 | 8 | - | 60 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 3.6 | 12 | 8 | - | 60 | ||
633,135 VND | 1 Piece(s) | 7 Day(s) | 3.7 | 12 | 8 | - | 60 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 3.8 | 12 | 8 | - | 60 | ||
284,109 VND | 1 Piece(s) | 7 Day(s) | 3.9 | 12 | 8 | - | 60 | ||
216,421 VND | 1 Piece(s) | 4 Day(s) | 4 | 12 | 8 | - | 60 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.1 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.2 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.3 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.4 | 15 | 8 | - | 65 | ||
626,748 VND | 1 Piece(s) | 4 Day(s) | 4.5 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.6 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.7 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 4.8 | 15 | 8 | - | 65 | ||
284,109 VND | 1 Piece(s) | Same day | 4.9 | 15 | 8 | - | 65 | ||
163,955 VND | 1 Piece(s) | 4 Day(s) | 5 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.1 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.2 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.3 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.4 | 15 | 8 | - | 65 | ||
626,748 VND | 1 Piece(s) | 4 Day(s) | 5.5 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.6 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.7 | 15 | 8 | - | 65 | ||
654,811 VND | 1 Piece(s) | 7 Day(s) | 5.8 | 15 | 8 | - | 65 | ||
284,109 VND | 1 Piece(s) | 7 Day(s) | 5.9 | 15 | 8 | - | 65 | ||
203,067 VND | 1 Piece(s) | 6 Day(s) | 6 | 15 | 8 | - | 65 | ||
304,830 VND | 1 Piece(s) | 4 Day(s) | 6.5 | 20 | 10 | - | 75 | ||
249,574 VND | 1 Piece(s) | 4 Day(s) | 7 | 20 | 10 | - | 75 | ||
688,029 VND | 1 Piece(s) | 4 Day(s) | 7.5 | 20 | 10 | - | 75 | ||
249,114 VND | 1 Piece(s) | 4 Day(s) | 8 | 21 | 10 | - | 75 | ||
728,693 VND | 1 Piece(s) | 4 Day(s) | 8.5 | 25 | 10 | - | 80 | ||
291,015 VND | 1 Piece(s) | 4 Day(s) | 9 | 25 | 10 | - | 80 | ||
728,693 VND | 1 Piece(s) | 4 Day(s) | 9.5 | 25 | 10 | - | 80 | ||
297,924 VND | 1 Piece(s) | 9 Day(s) | 10 | 26 | 10 | - | 80 | ||
855,268 VND | 1 Piece(s) | 5 Day(s) | 10.5 | 30 | 12 | - | 90 | ||
389,096 VND | 1 Piece(s) | 8 Day(s) | 11 | 30 | 12 | - | 90 | ||
855,268 VND | 1 Piece(s) | 4 Day(s) | 11.5 | 30 | 12 | - | 90 | ||
399,226 VND | 1 Piece(s) | 5 Day(s) | 12 | 31 | 12 | - | 90 | ||
833,593 VND | 1 Piece(s) | 4 Day(s) | 12.5 | 35 | 12 | - | 95 | ||
875,885 VND | 1 Piece(s) | 4 Day(s) | 13 | 35 | 12 | - | 95 | ||
952,719 VND | 1 Piece(s) | 4 Day(s) | 3.5 | 35 | 12 | - | 95 | ||
533,683 VND | 1 Piece(s) | 4 Day(s) | 4 | 35 | 16 | - | 100 | ||
906,980 VND | 1 Piece(s) | 4 Day(s) | 5 | 40 | 16 | - | 105 | ||
952,796 VND | 1 Piece(s) | 4 Day(s) | 6 | 40 | 16 | - | 105 | ||
1,094,668 VND | 1 Piece(s) | 4 Day(s) | 17 | 40 | 16 | - | 105 | ||
1,094,668 VND | 1 Piece(s) | 4 Day(s) | 18 | 40 | 16 | - | 105 | ||
1,216,178 VND | 1 Piece(s) | 7 Day(s) | 19 | 40 | 20 | - | 115 | ||
1,216,255 VND | 1 Piece(s) | 6 Day(s) | 20 | 40 | 20 | - | 115 | ||
1,415,399 VND | 1 Piece(s) | 4 Day(s) | 21 | 45 | 20 | - | 115 | ||
1,072,272 VND | 1 Piece(s) | 4 Day(s) | 22 | 45 | 20 | - | 115 | ||
1,747,581 VND | 1 Piece(s) | 7 Day(s) | 23 | 50 | 25 | - | 125 | ||
1,725,909 VND | 1 Piece(s) | 7 Day(s) | 24 | 50 | 25 | - | 125 | ||
1,725,909 VND | 1 Piece(s) | 4 Day(s) | 25 | 50 | 25 | - | 125 | ||
1,787,675 VND | 1 Piece(s) | 7 Day(s) | 26 | 50 | 25 | - | 125 | ||
1,886,273 VND | 1 Piece(s) | 7 Day(s) | 27 | 55 | 25 | - | 125 | ||
1,886,273 VND | 1 Piece(s) | 7 Day(s) | 28 | 55 | 25 | - | 125 | ||
1,907,948 VND | 1 Piece(s) | 7 Day(s) | 29 | 55 | 25 | - | 125 | ||
2,218,455 VND | 1 Piece(s) | 7 Day(s) | 30 | 55 | 25 | - | 125 | ||
2,963,011 VND | 1 Piece(s) | 7 Day(s) | 31 | 60 | 32 | - | 145 | ||
2,963,011 VND | 1 Piece(s) | 7 Day(s) | 32 | 60 | 32 | - | 145 | ||
3,253,869 VND | 1 Piece(s) | 7 Day(s) | 33 | 60 | 32 | - | 145 | ||
3,460,050 VND | 1 Piece(s) | 7 Day(s) | 34 | 60 | 32 | - | 145 | ||
3,460,050 VND | 1 Piece(s) | 7 Day(s) | 35 | 60 | 32 | - | 145 | ||
3,862,199 VND | 1 Piece(s) | 7 Day(s) | 36 | 65 | 32 | - | 150 | ||
4,387,877 VND | 1 Piece(s) | 7 Day(s) | 37 | 65 | 32 | - | 150 |
Loading...Tải…
work material | General Steel / Tempered Steel / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High Speed | Machining Application | Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch | Torsion Angle (θ) | Standard Distortion (30~40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy