(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Drill diameter (d1) (mm) | Furrow Length (ℓ2) (mm) | Whole Length (ℓ1) (mm) | Morse Taper Shank Specifications |
---|---|---|---|---|---|---|---|---|
837,028 VND | 1 Piece(s) | 5 Day(s) | 6 | 68 | 148 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 6.5 | 72 | 152 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 6.8 | 75 | 155 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 7 | 75 | 155 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 7.5 | 75 | 158 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 8 | 82 | 162 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 8.5 | 85 | 168 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 9 | 88 | 172 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 10.2 | 98 | 182 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 10.5 | 98 | 182 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 11 | 102 | 185 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 11.5 | 105 | 188 | 1 | ||
837,028 VND | 1 Piece(s) | 5 Day(s) | 12.5 | 112 | 195 | 1 | ||
765,328 VND | 1 Piece(s) | 4 Day(s) | 13 | 115 | 198 | 1 | ||
1,022,262 VND | 1 Piece(s) | 6 Day(s) | 13.5 | 118 | 202 | 1 | ||
873,684 VND | 1 Piece(s) | 6 Day(s) | 14 | 122 | 205 | 1 | ||
857,315 VND | 1 Piece(s) | 4 Day(s) | 14.5 | 122 | 222 | 2 | ||
622,094 VND | 1 Piece(s) | 4 Day(s) | 15 | 125 | 225 | 2 | ||
1,183,202 VND | 1 Piece(s) | 4 Day(s) | 15.5 | 128 | 228 | 2 | ||
1,038,633 VND | 1 Piece(s) | 4 Day(s) | 16 | 130 | 230 | 2 | ||
1,263,383 VND | 1 Piece(s) | 4 Day(s) | 16.5 | 132 | 232 | 2 | ||
1,135,995 VND | 1 Piece(s) | 4 Day(s) | 17 | 135 | 235 | 2 | ||
1,343,566 VND | 1 Piece(s) | 4 Day(s) | 17.5 | 140 | 240 | 2 | ||
1,221,902 VND | 1 Piece(s) | 4 Day(s) | 18 | 140 | 240 | 2 | ||
875,351 VND | 1 Piece(s) | 4 Day(s) | 18.5 | 145 | 245 | 2 | ||
1,290,633 VND | 1 Piece(s) | 4 Day(s) | 19 | 145 | 245 | 2 | ||
1,521,113 VND | 1 Piece(s) | 4 Day(s) | 19.5 | 150 | 250 | 2 | ||
1,382,271 VND | 1 Piece(s) | 4 Day(s) | 20 | 150 | 250 | 2 | ||
1,584,112 VND | 1 Piece(s) | 4 Day(s) | 20.5 | 155 | 255 | 2 | ||
1,081,885 VND | 1 Piece(s) | 4 Day(s) | 21 | 155 | 255 | 2 | ||
1,230,456 VND | 1 Piece(s) | 4 Day(s) | 21.5 | 160 | 260 | 2 | ||
1,112,492 VND | 1 Piece(s) | 4 Day(s) | 22 | 160 | 260 | 2 | ||
1,715,843 VND | 1 Piece(s) | 4 Day(s) | 22.5 | 165 | 265 | 2 | ||
1,582,726 VND | 1 Piece(s) | 4 Day(s) | 23 | 165 | 265 | 2 | ||
1,853,295 VND | 1 Piece(s) | 5 Day(s) | 23.5 | 165 | 285 | 3 | ||
1,714,456 VND | 1 Piece(s) | 4 Day(s) | 24 | 165 | 285 | 3 | ||
1,477,775 VND | 1 Piece(s) | 4 Day(s) | 24.5 | 165 | 285 | 3 | ||
1,433,335 VND | 1 Piece(s) | 4 Day(s) | 25 | 165 | 285 | 3 | ||
1,920,640 VND | 1 Piece(s) | 4 Day(s) | 26 | 165 | 285 | 3 | ||
2,305,756 VND | 1 Piece(s) | 6 Day(s) | 26.5 | 170 | 290 | 3 | ||
2,195,549 VND | 1 Piece(s) | 4 Day(s) | 27 | 170 | 290 | 3 | ||
2,431,754 VND | 1 Piece(s) | 5 Day(s) | 27.5 | 175 | 295 | 3 | ||
2,321,550 VND | 1 Piece(s) | 4 Day(s) | 28 | 175 | 295 | 3 | ||
2,371,129 VND | 1 Piece(s) | 5 Day(s) | 28.5 | 180 | 300 | 3 | ||
2,712,397 VND | 1 Piece(s) | 5 Day(s) | 29 | 180 | 300 | 3 | ||
2,786,850 VND | 1 Piece(s) | 5 Day(s) | 29.5 | 185 | 305 | 3 | ||
2,688,098 VND | 1 Piece(s) | 5 Day(s) | 30 | 185 | 305 | 3 | ||
2,975,849 VND | 1 Piece(s) | 5 Day(s) | 30.5 | 190 | 310 | 3 | ||
3,084,668 VND | 1 Piece(s) | 5 Day(s) | 31 | 190 | 310 | 3 | ||
3,187,762 VND | 1 Piece(s) | 6 Day(s) | 31.5 | 195 | 315 | 3 | ||
3,152,011 VND | 1 Piece(s) | 4 Day(s) | 32 | 195 | 315 | 4 | ||
3,731,858 VND | 1 Piece(s) | 5 Day(s) | 33 | 200 | 345 | 4 | ||
3,915,133 VND | 1 Piece(s) | 5 Day(s) | 34 | 205 | 350 | 4 | ||
3,949,497 VND | 1 Piece(s) | 5 Day(s) | 35 | 205 | 350 | 4 | ||
4,132,770 VND | 1 Piece(s) | 5 Day(s) | 36 | 210 | 355 | 4 | ||
4,327,501 VND | 1 Piece(s) | 5 Day(s) | 37 | 210 | 355 | 4 | ||
4,516,500 VND | 1 Piece(s) | 5 Day(s) | 38 | 215 | 360 | 4 | ||
4,911,687 VND | 1 Piece(s) | 5 Day(s) | 39 | 215 | 360 | 4 | ||
5,203,777 VND | 1 Piece(s) | 5 Day(s) | 40 | 220 | 365 | 4 | ||
5,478,688 VND | 1 Piece(s) | 5 Day(s) | 41 | 220 | 365 | 4 | ||
5,673,419 VND | 1 Piece(s) | 5 Day(s) | 42 | 225 | 370 | 4 | ||
6,349,240 VND | 1 Piece(s) | 5 Day(s) | 43 | 225 | 370 | 4 | ||
6,578,334 VND | 1 Piece(s) | 5 Day(s) | 44 | 230 | 375 | 4 | ||
6,921,974 VND | 1 Piece(s) | 5 Day(s) | 45 | 230 | 375 | 4 | ||
7,208,342 VND | 1 Piece(s) | 5 Day(s) | 46 | 235 | 380 | 4 | ||
7,609,252 VND | 1 Piece(s) | 5 Day(s) | 47 | 235 | 380 | 4 | ||
8,296,530 VND | 1 Piece(s) | 5 Day(s) | 48 | 240 | 385 | 4 | ||
8,697,442 VND | 1 Piece(s) | 5 Day(s) | 49 | 240 | 385 | 4 | ||
9,041,080 VND | 1 Piece(s) | 5 Day(s) | 50 | 245 | 390 | 4 | ||
10,358,363 VND | 1 Piece(s) | 5 Day(s) | 52 | 250 | 430 | 5 | ||
11,618,373 VND | 1 Piece(s) | 5 Day(s) | 53 | 250 | 430 | 5 | ||
12,019,286 VND | 1 Piece(s) | 5 Day(s) | 54 | 250 | 435 | 5 | ||
12,706,566 VND | 1 Piece(s) | 5 Day(s) | 55 | 255 | 435 | 5 | ||
13,107,476 VND | 1 Piece(s) | 5 Day(s) | 56 | 255 | 440 | 5 | ||
13,852,027 VND | 1 Piece(s) | 5 Day(s) | 57 | 255 | 440 | 5 | ||
14,940,219 VND | 1 Piece(s) | 5 Day(s) | 58 | 265 | 445 | 5 | ||
15,684,769 VND | 1 Piece(s) | 5 Day(s) | 59 | 265 | 445 | 5 | ||
16,429,321 VND | 1 Piece(s) | 5 Day(s) | 60 | 265 | 450 | 5 | ||
17,000,667 VND | 1 Piece(s) | 5 Day(s) | 61 | 265 | 450 | 5 | ||
18,032,969 VND | 1 Piece(s) | 5 Day(s) | 62 | 275 | 455 | 5 | ||
18,662,973 VND | 1 Piece(s) | 5 Day(s) | 63 | 275 | 455 | 5 | ||
19,522,071 VND | 1 Piece(s) | 5 Day(s) | 64 | 275 | 460 | 5 | ||
20,266,621 VND | 1 Piece(s) | 5 Day(s) | 65 | 275 | 460 | 5 |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Cast Iron / Aluminum / Titan | Tool Material Type | High Speed Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Steam homo | With/without Oil Hole | None | Twist angle(˚) | 30° |
Drill Diameter Tolerance | h8 | Blade End angle | 118˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy