(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (D2) (mm) | Total Length (L3) (mm) | Length below head (L1) (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|
709,122 VND | 1 Piece(s) | 5 Day(s) | 4 | 10 | 6 | 55 | - | A | ||
709,122 VND | 1 Piece(s) | 7 Day(s) | 4 | 6 | 6 | 60 | 12 | B | ||
709,122 VND | 1 Piece(s) | 7 Day(s) | 5 | 15 | 6 | 55 | - | A | ||
537,214 VND | 1 Piece(s) | 4 Day(s) | 5 | 7 | 6 | 60 | 20 | B | ||
590,935 VND | 1 Piece(s) | 4 Day(s) | 6 | 15 | 6 | 60 | - | A | ||
473,841 VND | 1 Piece(s) | 4 Day(s) | 6 | 8 | 6 | 70 | 20 | B | ||
824,240 VND | 1 Piece(s) | 4 Day(s) | 6 | 25 | 6 | 80 | - | A | ||
874,891 VND | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 65 | - | A | ||
607,563 VND | 1 Piece(s) | 9 Day(s) | 8 | 10 | 8 | 80 | 26 | B | ||
1,054,474 VND | 1 Piece(s) | 7 Day(s) | 8 | 30 | 8 | 90 | - | A | ||
1,013,031 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 10 | 70 | - | A | ||
866,286 VND | 1 Piece(s) | 4 Day(s) | 10 | 12 | 10 | 90 | 32 | B | ||
970,938 VND | 1 Piece(s) | 4 Day(s) | 10 | 40 | 10 | 100 | - | A | ||
1,254,777 VND | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 80 | - | A | ||
1,634,664 VND | 1 Piece(s) | 4 Day(s) | 12 | 14 | 12 | 100 | 36 | B | ||
1,363,383 VND | 1 Piece(s) | 4 Day(s) | 12 | 50 | 12 | 110 | - | A | ||
3,752,821 VND | 1 Piece(s) | 7 Day(s) | 14 | 35 | 16 | 90 | - | A | ||
3,296,189 VND | 1 Piece(s) | 4 Day(s) | 16 | 42 | 16 | 100 | - | A | ||
4,360,640 VND | 1 Piece(s) | 7 Day(s) | 16 | 18 | 16 | 120 | 46 | B | ||
4,171,080 VND | 1 Piece(s) | 7 Day(s) | 16 | 52 | 16 | 150 | - | A | ||
5,122,715 VND | 1 Piece(s) | 6 Day(s) | 20 | 48 | 20 | 100 | - | A | ||
5,648,417 VND | 1 Piece(s) | 7 Day(s) | 20 | 22 | 20 | 120 | 52 | B | ||
6,841,799 VND | 1 Piece(s) | 7 Day(s) | 20 | 55 | 20 | 160 | - | A |
Loading...Tải…
work material | Aluminum / Copper | Number of flutes(sheet) | 3 | Type | Lapping |
---|---|---|---|---|---|
Coating | Non-court | Machining Application | Flat Surface / Side / Furrow / Slope notch | Torsion Angle (θ) | Strong torsion (45°-60°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy