(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade length (L2) (mm) | Shank diameter (D2) (mm) | Total Length (L3) (mm) | Remarks |
---|---|---|---|---|---|---|---|---|---|
528,158 VND | 1 Piece(s) | 10 Day(s) | 1.2 | 4 | 6 | 50 | Standard | ||
528,158 VND | 1 Piece(s) | 10 Day(s) | 2 | 6 | 6 | 50 | Standard | ||
484,412 VND | 1 Piece(s) | 4 Day(s) | 2.5 | 10 | 6 | 55 | Standard | ||
508,819 VND | 1 Piece(s) | 10 Day(s) | 3 | 11 | 6 | 55 | Standard | ||
520,329 VND | 1 Piece(s) | 10 Day(s) | 3.5 | 12 | 6 | 55 | Standard | ||
902,378 VND | 1 Piece(s) | 4 Day(s) | 4 | 13 | 6 | 55 | Standard | ||
902,378 VND | 1 Piece(s) | 4 Day(s) | 5 | 17 | 6 | 55 | Standard | ||
488,096 VND | 1 Piece(s) | 6 Day(s) | 5.5 | 17 | 6 | 55 | Standard | ||
488,096 VND | 1 Piece(s) | 10 Day(s) | 6 | 17 | 6 | 60 | Standard | ||
1,138,764 VND | 1 Piece(s) | 4 Day(s) | 7 | 22 | 8 | 65 | Standard | ||
704,517 VND | 1 Piece(s) | Same day | 8 | 22 | 8 | 70 | Standard | ||
1,031,451 VND | 1 Piece(s) | 7 Day(s) | 9 | 27 | 10 | 70 | Standard | ||
902,378 VND | 1 Piece(s) | 6 Day(s) | 1 | 4 | 6 | 60 | Long | ||
520,329 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 8 | 6 | 60 | Long | ||
639,590 VND | 1 Piece(s) | 7 Day(s) | 1.5 | 10 | 6 | 60 | Long | ||
499,149 VND | 1 Piece(s) | 4 Day(s) | 2 | 3 | 6 | 40 | Short Length | ||
520,329 VND | 1 Piece(s) | 4 Day(s) | 2 | 8 | 6 | 60 | Long | ||
520,329 VND | 1 Piece(s) | 5 Day(s) | 2 | 10 | 6 | 60 | Long | ||
520,329 VND | 1 Piece(s) | 10 Day(s) | 2 | 12 | 6 | 60 | Long | ||
499,149 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 8 | 6 | 40 | Short Length | ||
520,329 VND | 1 Piece(s) | Same day | 2.5 | 12 | 6 | 60 | Long | ||
400,120 VND | 1 Piece(s) | 4 Day(s) | 3 | 8 | 6 | 45 | Short Length | ||
570,982 VND | 1 Piece(s) | 5 Day(s) | 3 | 15 | 6 | 65 | Long | ||
598,609 VND | 1 Piece(s) | 5 Day(s) | 3 | 20 | 6 | 70 | Long | ||
630,843 VND | 1 Piece(s) | 7 Day(s) | 3 | 25 | 6 | 75 | Long | ||
663,076 VND | 1 Piece(s) | 7 Day(s) | 3 | 30 | 6 | 80 | Long | ||
570,982 VND | 1 Piece(s) | 4 Day(s) | 4 | 16 | 6 | 65 | Long | ||
598,609 VND | 1 Piece(s) | 4 Day(s) | 4 | 20 | 6 | 70 | Long | ||
630,843 VND | 1 Piece(s) | 4 Day(s) | 4 | 26 | 6 | 75 | Long | ||
663,076 VND | 1 Piece(s) | 4 Day(s) | 4 | 30 | 6 | 80 | Long | ||
472,747 VND | 1 Piece(s) | 7 Day(s) | 5 | 6 | 6 | 45 | Short Length | ||
520,329 VND | 1 Piece(s) | 4 Day(s) | 5 | 22 | 6 | 60 | Long | ||
547,958 VND | 1 Piece(s) | Same day | 5 | 25 | 6 | 70 | Long | ||
570,982 VND | 1 Piece(s) | 7 Day(s) | 5 | 30 | 6 | 75 | Long | ||
603,214 VND | 1 Piece(s) | 4 Day(s) | 5 | 35 | 6 | 80 | Long | ||
630,843 VND | 1 Piece(s) | 7 Day(s) | 5 | 40 | 6 | 85 | Long | ||
663,076 VND | 1 Piece(s) | 6 Day(s) | 5 | 45 | 6 | 90 | Long | ||
520,329 VND | 1 Piece(s) | 5 Day(s) | 6 | 22 | 6 | 60 | Long | ||
547,958 VND | 1 Piece(s) | Same day | 6 | 25 | 6 | 70 | Long | ||
570,982 VND | 1 Piece(s) | Same day | 6 | 30 | 6 | 75 | Long | ||
603,214 VND | 1 Piece(s) | 6 Day(s) | 6 | 35 | 6 | 80 | Long | ||
663,076 VND | 1 Piece(s) | 6 Day(s) | 6 | 42 | 6 | 90 | Long | ||
727,540 VND | 1 Piece(s) | 7 Day(s) | 6 | 50 | 6 | 100 | Long | ||
654,250 VND | 1 Piece(s) | 7 Day(s) | 8 | 19 | 8 | 60 | Short Length | ||
810,425 VND | 1 Piece(s) | Same day | 8 | 28 | 8 | 80 | Long | ||
709,889 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | 8 | 85 | Long | ||
893,310 VND | 1 Piece(s) | 6 Day(s) | 8 | 40 | 8 | 90 | Long | ||
939,357 VND | 1 Piece(s) | 7 Day(s) | 8 | 45 | 8 | 95 | Long | ||
985,404 VND | 1 Piece(s) | 7 Day(s) | 8 | 50 | 8 | 100 | Long | ||
1,040,659 VND | 1 Piece(s) | 7 Day(s) | 8 | 55 | 8 | 105 | Long | ||
1,091,311 VND | 1 Piece(s) | 7 Day(s) | 8 | 65 | 8 | 110 | Long | ||
813,495 VND | 1 Piece(s) | 6 Day(s) | 10 | 27 | 10 | 75 | Standard | ||
908,659 VND | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 65 | Short Length | ||
1,617,854 VND | 1 Piece(s) | 7 Day(s) | 10 | 32 | 10 | 90 | Long | ||
1,183,405 VND | 1 Piece(s) | 9 Day(s) | 10 | 35 | 10 | 90 | Long | ||
1,183,405 VND | 1 Piece(s) | 5 Day(s) | 10 | 40 | 10 | 90 | Long | ||
1,298,522 VND | 1 Piece(s) | 6 Day(s) | 10 | 45 | 10 | 100 | Long | ||
1,298,522 VND | 1 Piece(s) | 6 Day(s) | 10 | 50 | 10 | 100 | Long | ||
1,432,057 VND | 1 Piece(s) | 8 Day(s) | 10 | 55 | 10 | 110 | Long | ||
1,432,057 VND | 1 Piece(s) | 7 Day(s) | 10 | 60 | 10 | 110 | Long | ||
1,574,804 VND | 1 Piece(s) | 7 Day(s) | 10 | 65 | 10 | 120 | Long | ||
2,339,181 VND | 1 Piece(s) | 7 Day(s) | 14 | 37 | 16 | 90 | Standard | ||
4,862,550 VND | 1 Piece(s) | 7 Day(s) | 18 | 48 | 16 | 100 | Standard | ||
1,579,408 VND | 1 Piece(s) | 5 Day(s) | 12 | 40 | 12 | 95 | Long | ||
1,662,292 VND | 1 Piece(s) | 4 Day(s) | 12 | 45 | 12 | 100 | Long | ||
1,662,292 VND | 1 Piece(s) | 10 Day(s) | 12 | 50 | 12 | 100 | Long | ||
1,828,061 VND | 1 Piece(s) | 4 Day(s) | 12 | 55 | 12 | 110 | Long | ||
1,828,061 VND | 1 Piece(s) | 7 Day(s) | 12 | 60 | 12 | 110 | Long | ||
2,012,249 VND | 1 Piece(s) | 7 Day(s) | 12 | 65 | 12 | 120 | Long | ||
2,012,249 VND | 1 Piece(s) | 7 Day(s) | 12 | 70 | 12 | 120 | Long | ||
2,297,740 VND | 1 Piece(s) | 7 Day(s) | 12 | 75 | 12 | 135 | Long | ||
2,808,860 VND | 1 Piece(s) | 7 Day(s) | 16 | 18 | 16 | 90 | Short Length | ||
2,808,860 VND | 1 Piece(s) | 34 Day(s) | 16 | 32 | 16 | 90 | Short Length | ||
4,931,620 VND | 1 Piece(s) | 6 Day(s) | 20 | 48 | 20 | 100 | Standard | ||
7,444,246 VND | 1 Piece(s) | 7 Day(s) | 20 | 115 | 20 | 200 | Long | ||
4,681,433 VND | 1 Piece(s) | 7 Day(s) | 20 | 22 | 20 | 90 | Short Length | ||
4,681,433 VND | 1 Piece(s) | 7 Day(s) | 20 | 38 | 20 | 90 | Short Length |
Loading...Tải…
work material | Aluminum / Copper | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Coating | Non-court | Machining Application | Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch | Torsion Angle (θ) | Strong torsion (45°-60°) |
Blade diameter tolerance(mm) | 0~-0.015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy