(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Compact Clean Booth 800x624x850

Compact Clean Booth 800x624x850
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 3-1117-01

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×624×850
  • Weight(kg)
    41
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Power Cord(m)
    Length 1.8 (2P plug)
  • Power Supply
    AC100V 50/60Hz
  • Lighting
    Fluorescent Lamp 10 W×1
  • Product Name
    Compact Clean Booth CCB-80
  • Manufacturer Model Number
    CCB-80
  • JAN Code
    4560111770217
  • Material
    Filter Unit /Steel Chemical Baked, Hood/PMMA (acrylic), Working Surface/stainless (SUS430)
  • Cleanliness
    Class 100
  • Specifications
    Compact clean booth that can easily achieve a class 100 environment.
  • Air Amount
    50Hz/6.7m3/min、60Hz/5.8m3/min
  • Fan
    Sirocco Model 50 Hz/0.97 A, 60 Hz/1.16 A
  • Static Pressure
    50Hz/0.36kPa(36.7mmAq)、60Hz/0.5kPa(51.0mmAq)
  • Dust collection element
    HEPA Filter, Non-woven fabric filter
  • Processing wind speed
    0.4m/s
  • Features
    Compact clean booth that can easily achieve a class 100 environment.
  • Quantity
    1 unit
Part Number
3-1117-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

Special Price

1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×624×850
  • Weight(kg)
    41
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Power Cord(m)
    Length 1.8 (2P plug)
  • Power Supply
    AC100V 50/60Hz
  • Lighting
    Fluorescent Lamp 10 W×1
  • Product Name
    Compact Clean Booth CCB-80
  • Manufacturer Model Number
    CCB-80
  • JAN Code
    4560111770217
  • Material
    Filter Unit /Steel Chemical Baked, Hood/PMMA (acrylic), Working Surface/stainless (SUS430)
  • Cleanliness
    Class 100
  • Specifications
    Compact clean booth that can easily achieve a class 100 environment.
  • Air Amount
    50Hz/6.7m3/min、60Hz/5.8m3/min
  • Fan
    Sirocco Model 50 Hz/0.97 A, 60 Hz/1.16 A
  • Static Pressure
    50Hz/0.36kPa(36.7mmAq)、60Hz/0.5kPa(51.0mmAq)
  • Dust collection element
    HEPA Filter, Non-woven fabric filter
  • Processing wind speed
    0.4m/s
  • Features
    Compact clean booth that can easily achieve a class 100 environment.
  • Quantity
    1 unit

Product Description

A compact type clean booth that can easily provide a Class 100 environment.
[Features]
· Desk top type
· Dust collection effect: At 0.3μm particles 99.97% or more
· Dust collection elements: HEPA filter, non-woven fabric filter
· Lighting: Fluorescent lamp 10W x 1 volume
[Materials]
· Filter unit/steel, chemical resistance baking coating, Hood part/PMMA (acrylic), Work plane/stainless steel

Specifications of 3-1117-01

  • Product Type
    Clean bench
  • External Dimensions(mm)
    800×624×850
  • Weight(kg)
    41
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Power Cord(m)
    Length 1.8 (2P plug)
  • Power Supply
    AC100V 50/60Hz
  • Lighting
    Fluorescent Lamp 10 W×1
  • Product Name
    Compact Clean Booth CCB-80
  • Manufacturer Model Number
    CCB-80
  • JAN Code
    4560111770217
  • Material
    Filter Unit /Steel Chemical Baked, Hood/PMMA (acrylic), Working Surface/stainless (SUS430)
  • Cleanliness
    Class 100
  • Specifications
    Compact clean booth that can easily achieve a class 100 environment.
  • Air Amount
    50Hz/6.7m3/min、60Hz/5.8m3/min
  • Fan
    Sirocco Model 50 Hz/0.97 A, 60 Hz/1.16 A
  • Static Pressure
    50Hz/0.36kPa(36.7mmAq)、60Hz/0.5kPa(51.0mmAq)
  • Dust collection element
    HEPA Filter, Non-woven fabric filter
  • Processing wind speed
    0.4m/s
  • Features
    Compact clean booth that can easily achieve a class 100 environment.
  • Quantity
    1 unit
Part Number
3-1117-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

Special Price

1 Piece(s) Quote 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1