(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Bio Clean Bench (3-1145-02)

Bio Clean Bench (3-1145-02)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-1145-02 SALE
3-1145-03 SALE
3-1145-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Maximum Open Door Size
(mm)
Product Name Manufacturer Model Number Height when door is fully open
(mm)
Air Amount Power Consumption Number of Main Filters
(sheet)
Ventilation Filter Quantity
(sheet)
Quantity

Special Price

1 Piece(s) Quote 1300×810×1845 1270×485×720 230 Approx. 560 (front side) Bio Clean Bench ICB-1300J ICB-1300J Approx. 2,010 (front side) 30m3/min Approx. 600 VA 2 3 1 unit

Special Price

1 Piece(s) Quote 1600×810×1845 1570×485×720 270 Approx. 560 (front side) Bio Clean Bench ICB-1600J ICB-1600J Approx. 2,010 (front side) 30m3/min Approx. 600 VA 2 3 1 unit

Special Price

1 Piece(s) Quote 1910×810×1845 1880×485×720 320 Approx. 520 (front side) Bio Clean Bench ICB-1910J ICB-1910J Approx. 1,970 (front side) 48m3/min Approx. 750 VA 3 4 1 unit

Basic Specifications

  • Product Type
    Clean bench
  • Dust collection efficiency
    99.99% or more of 0.3 μm particles
  • Power Supply
    AC100V 1φ 50/60Hz
  • Lighting
    40WX2 pieces
  • Sterilization lamp
    150WX2 pieces
  • Service Outlet
    100V 5AX1
  • Main filter
    Thin Type HEPA filter
  • Exterior
    Steel Sheet / Melamine Baking Finish
  • Work surface
    Stainless steel (SUS304), HL finish
  • Front door
    5 mm-thick transparent tempered glass, with automatic balance stop mechanism
  • Cleanliness
    ISO 5 (Class 100)
  • Accessory
    Specify the type of gas when ordering gas burner (with foot switch) / PAO nozzle.
  • Blow-off wind speed(m/s)
    0.45
  • Ventilation Filter
    HEPA Filter
  • Features
    Forced circulation exhaust type (weak negative pressure) clean bench to prevent direct outflow of contaminated air generated in work area containing particles and microorganisms. Has PAO nozzle convenient for HEPA filter performance test.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. Use safety cabinets if handling germs or anything which may contain germs.
  • Quantity
    1 unit

Product Description

Forced circulation exhaust type (weak negative pressure) clean bench to prevent direct outflow of contaminated air generated in work area containing particles and microorganisms. Uses PAO nozzle convenient for HEPA filter performance test.

Part Number
3-1145-02 SALE
3-1145-03 SALE
3-1145-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Maximum Open Door Size
(mm)
Product Name Manufacturer Model Number Height when door is fully open
(mm)
Air Amount Power Consumption Number of Main Filters
(sheet)
Ventilation Filter Quantity
(sheet)
Quantity

Special Price

1 Piece(s) Quote 1300×810×1845 1270×485×720 230 Approx. 560 (front side) Bio Clean Bench ICB-1300J ICB-1300J Approx. 2,010 (front side) 30m3/min Approx. 600 VA 2 3 1 unit

Special Price

1 Piece(s) Quote 1600×810×1845 1570×485×720 270 Approx. 560 (front side) Bio Clean Bench ICB-1600J ICB-1600J Approx. 2,010 (front side) 30m3/min Approx. 600 VA 2 3 1 unit

Special Price

1 Piece(s) Quote 1910×810×1845 1880×485×720 320 Approx. 520 (front side) Bio Clean Bench ICB-1910J ICB-1910J Approx. 1,970 (front side) 48m3/min Approx. 750 VA 3 4 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1