(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Clean Bench (Positive pressure, With sterilization lamp)

Clean Bench (Positive pressure, With sterilization lamp)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-4686-31 SALE
2-4686-32 SALE
2-4686-33 SALE
2-4686-34 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Sterilization lamp Product Name Manufacturer Model Number Fluorescent light for lighting Power Consumption Blow-off wind volume Blow-off wind speed
(m/s)
Quantity

Special Price

1 Piece(s) Quote 900×814×1814 740×738×711 181 15 W x 1 pc Clean bench BTCB-900UVAD BTCB-900UVAD 20 W x 3 pcs 215/230(W) 10㎥/min 0.46 1 unit

Special Price

1 Piece(s) Quote 1200×814×1814 1040×738×711 222 15 W x 1 pc Clean bench BTCB-1200UVAD BTCB-1200UVAD 20 W x 4 pcs 370/404(W) 14㎥/min 0.46 1 unit

Special Price

1 Piece(s) Quote 1500×814×1814 1340×738×711 252 15 W x 2 pc Clean bench BTCB-1500UVAD BTCB-1500UVAD 20 W x 5 pcs 390/424(W) 20㎥/min 0.46 1 unit

Special Price

1 Piece(s) Quote 1800×814×1814 1640×738×711 302 15 W x 2 pc Clean bench BTCB-1800UVAD BTCB-1800UVAD 20 W x 6 pcs 440/444(W) 24㎥/min 0.55 1 unit

Basic Specifications

  • Product Type
    Clean bench
  • Maximum Open Door Size(mm)
    655
  • Dust collection efficiency
    99.97% or more (0.3 μm particles)
  • Indoor cleanliness
    Class 100 (Ambient Condition Class 100000)
  • Caster Diameter
    ø65 mm without Stopper, with 100 mm Adjuster x 4 pcs
  • Power Cord(m)
    Length 3 3P plug (conversion adapter included)
  • Power Supply
    AC100V 1φ 50/60Hz
  • Main filter
    Antibacterial / Odor-resistant HEPA Filter
  • Pretreatment Filter
    Non-woven fabric filter
  • Height when door is fully open(mm)
    2145
  • Material
    Exterior / Booth frames / Back plate: Steel (Polyester Baked Finish), Work Surface: Stainless Steel (SUS 304) Hair Line Finish, Side: Transparent Tempered glass (Thickness 4 mm), Front Door: Transparent Tempered glass (Thickness 5 mm)
  • Specifications
    Positive pressure type, a germicidal lamp included
  • Quantity
    1 unit

Product Description

[Features]
· Designed with an outer dimension (width) which does not take up much installation space, the layout of laboratories is easy to perform.
· Positive pressure type, germicidal lamp included.

Part Number
2-4686-31 SALE
2-4686-32 SALE
2-4686-33 SALE
2-4686-34 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
Weight
(kg)
Sterilization lamp Product Name Manufacturer Model Number Fluorescent light for lighting Power Consumption Blow-off wind volume Blow-off wind speed
(m/s)
Quantity

Special Price

1 Piece(s) Quote 900×814×1814 740×738×711 181 15 W x 1 pc Clean bench BTCB-900UVAD BTCB-900UVAD 20 W x 3 pcs 215/230(W) 10㎥/min 0.46 1 unit

Special Price

1 Piece(s) Quote 1200×814×1814 1040×738×711 222 15 W x 1 pc Clean bench BTCB-1200UVAD BTCB-1200UVAD 20 W x 4 pcs 370/404(W) 14㎥/min 0.46 1 unit

Special Price

1 Piece(s) Quote 1500×814×1814 1340×738×711 252 15 W x 2 pc Clean bench BTCB-1500UVAD BTCB-1500UVAD 20 W x 5 pcs 390/424(W) 20㎥/min 0.46 1 unit

Special Price

1 Piece(s) Quote 1800×814×1814 1640×738×711 302 15 W x 2 pc Clean bench BTCB-1800UVAD BTCB-1800UVAD 20 W x 6 pcs 440/444(W) 24㎥/min 0.55 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1