(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oxygen Absorbing Agent Set

Oxygen Absorbing Agent Set
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Loading...Tải…

Specifications of 1-4039-02

  • Product Type
    Special Plastic Bag
  • Color
    Other
  • Detailed colors
    Transparency
  • Product Name
    Oxygen absorber (100 pcs)
  • Manufacturer Product Name
    Oxygen absorber A-500HS
  • Manufacturer Model
    A500-HS
  • Specifications
    Material indicator: tablet shape, oxygen concentration 0.5% or more / violet, less than 0.5% / mauve, 0.1% or less / pink
  • Material
    High Barrier Nylon/PE (Polyethylene)
  • Set Content
    Oxygen absorber (with an indicator) (A-500-HS) x 50, dedicated storage bag (AP-1522 (150 x 220 mm), AP-1826 (180 x 260 mm)) x 25 for each, sealing clip (CL-21) x 2
  • Features
    Absorbs and removes oxygen to protect valuable samples, chemicals, or metal from oxidation.
  • Features 2
    A highly accurate oxygen-free condition is easily produced.
  • Features 3
    Since an indicator is included, the presence/absence of oxygen is clear at a glance.
Part Number
1-4039-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

3,650,700 VND

2,920,560 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    Special Plastic Bag
  • Color
    Other
  • Detailed colors
    Transparency
  • Product Name
    Oxygen absorber (100 pcs)
  • Manufacturer Product Name
    Oxygen absorber A-500HS
  • Manufacturer Model
    A500-HS
  • Specifications
    Material indicator: tablet shape, oxygen concentration 0.5% or more / violet, less than 0.5% / mauve, 0.1% or less / pink
  • Material
    High Barrier Nylon/PE (Polyethylene)
  • Set Content
    Oxygen absorber (with an indicator) (A-500-HS) x 50, dedicated storage bag (AP-1522 (150 x 220 mm), AP-1826 (180 x 260 mm)) x 25 for each, sealing clip (CL-21) x 2
  • Features
    Absorbs and removes oxygen to protect valuable samples, chemicals, or metal from oxidation.
  • Features 2
    A highly accurate oxygen-free condition is easily produced.
  • Features 3
    Since an indicator is included, the presence/absence of oxygen is clear at a glance.

Product Description

Absorbs and removes oxygen to protect valuable samples, chemicals, or metal from oxidation. A highly accurate oxygen-free condition is easily produced. Since an indicator is included, the presence/absence of oxygen is clear at a glance.

Specifications of 1-4039-02

  • Product Type
    Special Plastic Bag
  • Color
    Other
  • Detailed colors
    Transparency
  • Product Name
    Oxygen absorber (100 pcs)
  • Manufacturer Product Name
    Oxygen absorber A-500HS
  • Manufacturer Model
    A500-HS
  • Specifications
    Material indicator: tablet shape, oxygen concentration 0.5% or more / violet, less than 0.5% / mauve, 0.1% or less / pink
  • Material
    High Barrier Nylon/PE (Polyethylene)
  • Set Content
    Oxygen absorber (with an indicator) (A-500-HS) x 50, dedicated storage bag (AP-1522 (150 x 220 mm), AP-1826 (180 x 260 mm)) x 25 for each, sealing clip (CL-21) x 2
  • Features
    Absorbs and removes oxygen to protect valuable samples, chemicals, or metal from oxidation.
  • Features 2
    A highly accurate oxygen-free condition is easily produced.
  • Features 3
    Since an indicator is included, the presence/absence of oxygen is clear at a glance.
Part Number
1-4039-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

3,650,700 VND

2,920,560 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1