(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heat Resistant Aluminum Tape, Width (mm) 38/50 (6-5660-01)

Heat Resistant Aluminum Tape, Width (mm) 38/50 (6-5660-01)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    663,211 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-5660-01 SALE
6-5660-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

663,211 VND

530,569 VND

1 Piece(s) 9 Day(s) 38 Heat-resistant aluminum tape ALT-38 ALT-38 4901690515705 1 Roll

830,331 VND

664,265 VND

1 Piece(s) 9 Day(s) 50 Heat-resistant aluminum tape ALT-50 ALT-50 4901690515729 1 Roll

Basic Specifications

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Length(m)
    9
  • Thickness(mm)
    0.09
  • Temperature Range(°C)
    -54~+316
  • Material
    Base Material/Aluminum, Adhesive/Silicone Type
  • Tape Thickness(mm)
    0.09
  • Internal Capacity
    1 Roll

Product Description

Heat resistant stainless steel tape.
[Specifications]
· Material: Base Material: Aluminum, Adhesive: Silicone Type
· Operating temperature range: -54 – +316°C
· Thickness: 0.09 mm

Part Number
6-5660-01 SALE
6-5660-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

663,211 VND

530,569 VND

1 Piece(s) 9 Day(s) 38 Heat-resistant aluminum tape ALT-38 ALT-38 4901690515705 1 Roll

830,331 VND

664,265 VND

1 Piece(s) 9 Day(s) 50 Heat-resistant aluminum tape ALT-50 ALT-50 4901690515729 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1