(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vial Capacity 3 ml–100 ml (5-111-01)

Vial Capacity 3 ml–100 ml (5-111-01)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,568,536 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-111-01 SALE
5-111-02 SALE
5-111-03 SALE
5-111-04 SALE
5-111-05 SALE
5-111-06 SALE
5-111-07 SALE
5-111-08 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name Part Number Mouth Inner Diam.
(mm)
Body diameter x total length
(mm)
Other specifications Internal Capacity

2,125,102 VND

1,700,082 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 3ml Vial NO.-1 White 100 pcs No.1 9.1 φ18X33 Aluminum Cap Diameter: φ15.2 mm 1 Box (100 pcs)

2,277,011 VND

1,821,609 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 5ml Vial NO.-2 White 100 pcs No.2 12.5 φ23X35 Aluminum Cap Diameter: φ20 mm 1 Box (100 pcs)

2,530,085 VND

2,024,068 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10ml Vial NO.-3 White 100 pcs No.3 12.5 φ24.3X46.5 Aluminum Cap Diameter: φ20 mm 1 Box (100 pcs)

1,568,536 VND

1,254,829 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 15ml Vial NO.-4 White 50 pcs No.4 12.5 φ27X53 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

1,821,609 VND

1,457,287 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 20ml Vial NO.-5 White 50 pcs No.5 12.5 φ30X60 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

1,948,146 VND

1,558,517 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 30ml Vial NO.-6 White 50 pcs No.6 12.5 φ33X63 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

3,162,444 VND

2,529,955 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 50ml Vial NO.-7 White 50 pcs No.7 12.5 φ40.5X78.5 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

4,174,413 VND

3,339,530 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 100ml Vial NO.-8 White 50 pcs No.8 12.5 φ40.5X128 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

Basic Specifications

  • Product Type
    Vial
  • Material
    Main Body: Borosilicate Glass
  • Footnotes
    Price per 1 box.

Product Description

[Specifications]
·Comes with a rubber plug aluminum cap.
·Materials: Main body: borosilicate glass

Part Number
5-111-01 SALE
5-111-02 SALE
5-111-03 SALE
5-111-04 SALE
5-111-05 SALE
5-111-06 SALE
5-111-07 SALE
5-111-08 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name Part Number Mouth Inner Diam.
(mm)
Body diameter x total length
(mm)
Other specifications Internal Capacity

2,125,102 VND

1,700,082 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 3ml Vial NO.-1 White 100 pcs No.1 9.1 φ18X33 Aluminum Cap Diameter: φ15.2 mm 1 Box (100 pcs)

2,277,011 VND

1,821,609 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 5ml Vial NO.-2 White 100 pcs No.2 12.5 φ23X35 Aluminum Cap Diameter: φ20 mm 1 Box (100 pcs)

2,530,085 VND

2,024,068 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10ml Vial NO.-3 White 100 pcs No.3 12.5 φ24.3X46.5 Aluminum Cap Diameter: φ20 mm 1 Box (100 pcs)

1,568,536 VND

1,254,829 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 15ml Vial NO.-4 White 50 pcs No.4 12.5 φ27X53 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

1,821,609 VND

1,457,287 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 20ml Vial NO.-5 White 50 pcs No.5 12.5 φ30X60 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

1,948,146 VND

1,558,517 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 30ml Vial NO.-6 White 50 pcs No.6 12.5 φ33X63 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

3,162,444 VND

2,529,955 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 50ml Vial NO.-7 White 50 pcs No.7 12.5 φ40.5X78.5 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

4,174,413 VND

3,339,530 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 100ml Vial NO.-8 White 50 pcs No.8 12.5 φ40.5X128 Aluminum Cap Diameter: φ20 mm 1 Box (50 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1