(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Violamo Screw Cap Vial (1-3501-04)

Violamo Screw Cap Vial (1-3501-04)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    764,347 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-3501-01 SALE
1-3501-02 SALE
1-3501-04 SALE
1-3501-06 SALE
1-3502-02 SALE
1-3502-07 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name Details Type Mouth Inner Diameter x Body Diameter x Total Length
(mm)
Scale error Internal Capacity

1,239,966 VND

991,973 VND

1 Pack(s)

100 Pieces Per Package

9 Day(s) 5ml Violamo Screw Cap Vial 5 ml With no scale marks φ10Xφ18X40 ±0.25ml 1 Box (100 pcs)

764,347 VND

611,478 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 10ml Violamo Screw Cap Vial 10 ml With no scale marks φ10Xφ22X50 ±0.5ml 1 Box (50 pcs)

1,093,085 VND

874,468 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 20ml Violamo Screw Cap Vial 20 ml With no scale marks φ14.5Xφ28X60 ±1ml 1 Box (50 pcs)

1,340,687 VND

1,072,550 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 30ml Violamo Screw Cap Vial 30 ml With no scale marks φ20Xφ32X67 ±1.5ml 1 Box (50 pcs)

1,045,273 VND

836,218 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 10ml Violamo Screw Cap Vial with Scale Marks 10 ml Scale mark for full amount attached φ10Xφ22X50 ±0.5ml 1 Box (50 pcs)

2,194,725 VND

1,755,780 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 50ml Violamo Screw Cap Vial with Scale Marks 50 ml Scale mark for full amount attached φ20Xφ34X90 ±2.5ml 1 Box (50 pcs)

Basic Specifications

  • Product Type
    Vial
  • Material
    Body / borosilicate glass-1, Cap / PP (polypropylene)
  • Features
    There is very little elution, and borosilicate glass-1 (JR-1) with high heat resistance and chemical resistance is used. The main unit is an autoclave, and it is possible to perform dry heat sterilization.
  • Footnotes
    Price per 1 box.

Product Description

With very little elution, borosilicate glass-1 (JR-1) with high heat resistance and chemical resistance is used.

Part Number
1-3501-01 SALE
1-3501-02 SALE
1-3501-04 SALE
1-3501-06 SALE
1-3502-02 SALE
1-3502-07 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name Details Type Mouth Inner Diameter x Body Diameter x Total Length
(mm)
Scale error Internal Capacity

1,239,966 VND

991,973 VND

1 Pack(s)

100 Pieces Per Package

9 Day(s) 5ml Violamo Screw Cap Vial 5 ml With no scale marks φ10Xφ18X40 ±0.25ml 1 Box (100 pcs)

764,347 VND

611,478 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 10ml Violamo Screw Cap Vial 10 ml With no scale marks φ10Xφ22X50 ±0.5ml 1 Box (50 pcs)

1,093,085 VND

874,468 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 20ml Violamo Screw Cap Vial 20 ml With no scale marks φ14.5Xφ28X60 ±1ml 1 Box (50 pcs)

1,340,687 VND

1,072,550 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 30ml Violamo Screw Cap Vial 30 ml With no scale marks φ20Xφ32X67 ±1.5ml 1 Box (50 pcs)

1,045,273 VND

836,218 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 10ml Violamo Screw Cap Vial with Scale Marks 10 ml Scale mark for full amount attached φ10Xφ22X50 ±0.5ml 1 Box (50 pcs)

2,194,725 VND

1,755,780 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 50ml Violamo Screw Cap Vial with Scale Marks 50 ml Scale mark for full amount attached φ20Xφ34X90 ±2.5ml 1 Box (50 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1