(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Cap (1-1735-13)

Safety Cap (1-1735-13)
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,432,328 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1735-12 SALE
1-1735-13 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Part Number Specifications Internal Capacity

1,432,328 VND

1,145,862 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Safety Cap 107061 107061 Replacement fittings (green) internal diameter φ1.6 mm 1 Bag (5 pcs)

1,432,453 VND

1,145,962 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Safety Cap 107062 107062 Replacement fittings (black) internal diameter φ2.3 mm 1 Bag (5 pcs)

Basic Specifications

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Material
    Fitting/PFA (Fluorine Resin)
  • Features
    Special filter prevents harmful gas from leaking from inside the bottle. Prevents contamination during experiments. The bottle can be rep;laced easily, even when the tube is still connected.
  • Accessory
    Filter with Air Valve x 1 Piece, Fitting (Inner Diameter φ3.2 mm, Includes Same Number as Ports)
  • Footnotes
    The color of the included fitting cannot be specified.
  • Internal Capacity
    1 Bag (5 pcs)

Product Description

[Specifications]
·Volatilization prevention, safe and ecological.
·A special filter prevents the leakage of harmful gas from inside the bottle.
·The bottle can be easily replaced even with the tube connected.

Part Number
1-1735-12 SALE
1-1735-13 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Manufacturer Product Name Part Number Specifications Internal Capacity

1,432,328 VND

1,145,862 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Safety Cap 107061 107061 Replacement fittings (green) internal diameter φ1.6 mm 1 Bag (5 pcs)

1,432,453 VND

1,145,962 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) Safety Cap 107062 107062 Replacement fittings (black) internal diameter φ2.3 mm 1 Bag (5 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1