(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Sealing Container Capacity 570 ml – 2100 ml

Sealing Container Capacity 570 ml – 2100 ml
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2-8189-01

  • Product Type
    Sealing container
  • Capacity
    570ml
  • Manufacturer Product Name
    Mini Fan Container M-2 570 ml
  • Manufacturer Model Number
    M-2
  • External Dimensions(mm)
    150×105×51
  • Internal dimensions(mm)
    140×95×47
  • Features
    Special structure using pure silver and polyester film. Excellent anti-microbial and heat blocking properties provided by silver ions.
  • Other specifications
    Compliant with the Food Sanitation Act of Japan (Notice No. 20 of the Ministry of Health, Labour and Welfare)
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)
  • Heat Resistant Temperature
    Body: -20 to +140°C, Lid: -30 to +70°C
  • Amount Of Content
    1 pc.
Part Number
2-8189-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

204,667 VND

163,734 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sealing container
  • Capacity
    570ml
  • Manufacturer Product Name
    Mini Fan Container M-2 570 ml
  • Manufacturer Model Number
    M-2
  • External Dimensions(mm)
    150×105×51
  • Internal dimensions(mm)
    140×95×47
  • Features
    Special structure using pure silver and polyester film. Excellent anti-microbial and heat blocking properties provided by silver ions.
  • Other specifications
    Compliant with the Food Sanitation Act of Japan (Notice No. 20 of the Ministry of Health, Labour and Welfare)
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)
  • Heat Resistant Temperature
    Body: -20 to +140°C, Lid: -30 to +70°C
  • Amount Of Content
    1 pc.

Product Description

A special structure using pure silver and polyester film.

Specifications of 2-8189-01

  • Product Type
    Sealing container
  • Capacity
    570ml
  • Manufacturer Product Name
    Mini Fan Container M-2 570 ml
  • Manufacturer Model Number
    M-2
  • External Dimensions(mm)
    150×105×51
  • Internal dimensions(mm)
    140×95×47
  • Features
    Special structure using pure silver and polyester film. Excellent anti-microbial and heat blocking properties provided by silver ions.
  • Other specifications
    Compliant with the Food Sanitation Act of Japan (Notice No. 20 of the Ministry of Health, Labour and Welfare)
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)
  • Heat Resistant Temperature
    Body: -20 to +140°C, Lid: -30 to +70°C
  • Amount Of Content
    1 pc.
Part Number
2-8189-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

204,667 VND

163,734 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1