(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Decelerating Torque Control Air Driver GTS5TFB (Part Number)

Decelerating Torque Control Air Driver GTS5TFB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,566,859VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bit stop-ball type.
· With push start / silencer device / rear exhaust.
· Torque Spring

 
Part Number
GTS5TFB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

13,566,859 VND

1 Piece(s) 14 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Capacity Screw Dimension(mm) 3.0–4.0 Chuck method Bit Stop-Ball Type Bit Socket(mm) 5
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 1,200 Air Consumption Amount(m³/min) 0.35
Ventilation Rear Overall Length(mm) 243 JAN Code 4907587305220
Capability (Nomal Thread)(mm) 3.0–4.0 Starting Push Activation Hose fitting Rc 1/8
Weight(g) 830 Accessory Bit (B36 (+)2 x 70H) Practical Torque Range(N▪m) 1.2 to 2.0
Application Air Hose Inner Diameter(mm) 6.35 Specifications Torque Spring w/ Sound Suppression Device

Please check the type/dimensions/specifications of the part GTS5TFB in the Decelerating Torque Control Air Driver GTS5TFB series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GTS5TFB trong chuỗi Decelerating Torque Control Air Driver GTS5TFB.