(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For checking the hardness tester.
[Features]
·The variation in hardness is extremely ideal.
·Hardness standards are based on globally recognized figures.
·The Shore standard hardness test block strictly expresses the rebound hardness.
Part Number |
---|
HR15N-75 |
HR15N-80 |
HR15N-85 |
HR15N-87 |
HR15N-90 |
HR15N-92 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard nominal hardness |
---|---|---|---|---|---|
5,033,513 VND | 1 Piece(s) | 10 Day(s) or more | 75 | ||
5,033,513 VND | 1 Piece(s) | 10 Day(s) or more | 80 | ||
5,033,513 VND | 1 Piece(s) | 10 Day(s) or more | 85 | ||
5,033,513 VND | 1 Piece(s) | 10 Day(s) or more | 87 | ||
5,033,513 VND | 1 Piece(s) | 6 Day(s) or more | 90 | ||
5,033,513 VND | 1 Piece(s) | 10 Day(s) or more | 92 |
Loading...Tải…
Hardness Classification | HR15N | Nominal Hardness Range | ±1 | Number of measurement points(n) | 10(5X2) |
---|---|---|---|---|---|
Allowed Dispersion | 0.6 | Shape | Φ64X15 | Material | SK85 |
Finish of measurement surface | Buff Finish | Standards-compliant | JIS B 7730 | Hardness Classification | HR15N |
Features | Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness. |