(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Light Duty Height Adjustable Workbench, TKK9 Type, Height 900–1100 mm

Light Duty Height Adjustable Workbench, TKK9 Type, Height 900–1100 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of TKK9-126PI

  • Product Type
    Adjustable height work bench
  • Height (mm)
    900~1100
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Inside Dimension(mm)
    W930×D448
  • Top Panel Size(mm)
    1200×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    25
  • Capacity
    1 unit
Part Number
TKK9-126PI
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

22,999,625 VND

1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    900~1100
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Inside Dimension(mm)
    W930×D448
  • Top Panel Size(mm)
    1200×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    25
  • Capacity
    1 unit

Product Description

A lift-type work bench where the height is adjustable as desired to any height in a range between 900 and 1,100 mm.
[Features]
· The legs can be extended freely and height can be changed easily.
· The legs are graduated, so leveling is easy.
· Its height can be adjusted up to 1,100 mm.
[Applications]
· It is possible to lift workpieces being assembled close to the worker's line of sight.
· Can be also used as a dedicated stand for tall men.

Specifications of TKK9-126PI

  • Product Type
    Adjustable height work bench
  • Height (mm)
    900~1100
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Inside Dimension(mm)
    W930×D448
  • Top Panel Size(mm)
    1200×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    25
  • Capacity
    1 unit
Part Number
TKK9-126PI
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

22,999,625 VND

1 Piece(s) 12 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1