(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Boring Bit Model CKB (Circular Shank) (Part Number)

Micro Boring Bit Model CKB (Circular Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,073,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with automatic lathes. High-index accuracy. Easy operation for tip replacement.

 
Part Number
S10FCKBR16
S12FCKBR16
S16HCKBR16
S19KCKBR16
S20KCKBR16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)

4,073,865 VND

1 Piece(s) 6 Day(s) or more 801095

4,285,929 VND

1 Piece(s) 6 Day(s) or more 8012116

4,455,501 VND

1 Piece(s) 10 Day(s) or more 10016158

4,285,929 VND

1 Piece(s) 6 Day(s) or more 12519.05178

4,582,779 VND

1 Piece(s) 6 Day(s) or more 125201810

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape Others Use Minor Diameter Oil Hole Presence None
Processing Applications For extra small inner diameter machining.