(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Head Exchangeable Type Digital Torque Handle (DT030-10BN)

Head Exchangeable Type Digital Torque Handle (DT030-10BN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    14,827,805 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DT030-10BN
DT060-12BN
DT085-15BN
DT135-15BN
DT200-18BN
DT340-22BN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Applicable Torque Head Effective Length in the Head
(mm)
Effective Length
(mm)
Connector Outer Diameter
(mmφ)
Case Dimension
(mm)
Mass
(g)

14,827,805 VND

1 Piece(s) 9 Day(s) 1.5 to 30 0.01 193 Monkey type: HY20-10TH/ratchet type: RH3-10TH 50 178 10 61.5×310×120 300

14,918,886 VND

1 Piece(s) 9 Day(s) 3~60 0.01 196 Monkey Type: HY26-12TH/Ratchet Type: RH3-12TH 57 185 12 61.5×310×120 310

15,101,466 VND

1 Piece(s) 12 Day(s) 4.2~85 0.1 232 Monkey Type: HY30-15TH/Ratchet Type: RH4-15TH 65 229.2 15 61.5×470×120 385

15,329,586 VND

1 Piece(s) 12 Day(s) 6.8~135 0.1 375 Monkey Type: HY30-15TH/Ratchet Type: RH4-15TH 65 345.2 15 61.5×470×120 710

15,649,205 VND

1 Piece(s) 12 Day(s) 10~200 0.1 464 Monkey Type: HY38-18TH / Ratchet: RH4-18TH, RH4N-18TH 80 445.2 18 61.5×678×120 970

16,607,225 VND

1 Piece(s) 12 Day(s) 17~340 0.1 586 Monkey Type: HY49-22TH/Ratchet Type: RH4-22TH 100 582.3 22 61.5×678×120 1160

Basic Specifications

  • Product Type
    Digital Type
  • Head Replaceable
    Included
  • Load direction
    Left and Right
  • Torque Precision(±%)
    CCW (Left): 3 / CW (Right): 2
  • Body / Option
    Main Body
  • Accessories
    Dedicated Case/Batteries (2 pcs)/Screwdriver (DH030-10BN, DH-060-12BN, DH085-15BN only)/Calibration Certificate/User's Manual
  • Supplement
    Determination of success or failure function: can be set within ±1 to ±9% (with OFF function). Observed torque value (during peak hole mode) can be recorded (up to 50 records).

Product Description

[Features]
· Both the right direction and the left direction can be measured.
· Torque precision: Clockwise (right) ±2% / Counterclockwise (left) ±3%.
· Pass/fail judgment function: With ±1% to ±9% setting enabled OFF function.
· LCD backlight enables measured values to be visually confirmed even in dark places.
· Possible to record measured torque values (in peak hold mode). Up to 50 records.
· Alerts user with LED light and sound when desired torque value is reached

Part Number
DT030-10BN
DT060-12BN
DT085-15BN
DT135-15BN
DT200-18BN
DT340-22BN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Applicable Torque Head Effective Length in the Head
(mm)
Effective Length
(mm)
Connector Outer Diameter
(mmφ)
Case Dimension
(mm)
Mass
(g)

14,827,805 VND

1 Piece(s) 9 Day(s) 1.5 to 30 0.01 193 Monkey type: HY20-10TH/ratchet type: RH3-10TH 50 178 10 61.5×310×120 300

14,918,886 VND

1 Piece(s) 9 Day(s) 3~60 0.01 196 Monkey Type: HY26-12TH/Ratchet Type: RH3-12TH 57 185 12 61.5×310×120 310

15,101,466 VND

1 Piece(s) 12 Day(s) 4.2~85 0.1 232 Monkey Type: HY30-15TH/Ratchet Type: RH4-15TH 65 229.2 15 61.5×470×120 385

15,329,586 VND

1 Piece(s) 12 Day(s) 6.8~135 0.1 375 Monkey Type: HY30-15TH/Ratchet Type: RH4-15TH 65 345.2 15 61.5×470×120 710

15,649,205 VND

1 Piece(s) 12 Day(s) 10~200 0.1 464 Monkey Type: HY38-18TH / Ratchet: RH4-18TH, RH4N-18TH 80 445.2 18 61.5×678×120 970

16,607,225 VND

1 Piece(s) 12 Day(s) 17~340 0.1 586 Monkey Type: HY49-22TH/Ratchet Type: RH4-22TH 100 582.3 22 61.5×678×120 1160

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1