(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Optional Mounting Bracket for Handle-Raised Work Bench

Optional Mounting Bracket for Handle-Raised Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of TFKS-K

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Optional Mounting Bracket
  • Width dimension(mm)
    90
  • Depth(mm)
    52
  • Height Dimension(mm)
    265
  • Material
    Main Body: Steel
  • Specifications
    Vise outlet width: 2 outlets
  • Mass(g)
    750
  • Capacity
    1 pc.
Part Number
TFKS-K
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

846,239 VND

1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Optional Mounting Bracket
  • Width dimension(mm)
    90
  • Depth(mm)
    52
  • Height Dimension(mm)
    265
  • Material
    Main Body: Steel
  • Specifications
    Vise outlet width: 2 outlets
  • Mass(g)
    750
  • Capacity
    1 pc.

Product Description

[Features]
・ Required when installing various options for TFKSS type installation.
・ Power supply outlets and air source couplers can be installed side by side with a single metal fitting.
[Application]
・ Option for lightweight work table "TFKSS type"

Specifications of TFKS-K

  • Product Type
    Adjustable height work bench
  • Main body: option
    Option
  • Details Type
    Optional Mounting Bracket
  • Width dimension(mm)
    90
  • Depth(mm)
    52
  • Height Dimension(mm)
    265
  • Material
    Main Body: Steel
  • Specifications
    Vise outlet width: 2 outlets
  • Mass(g)
    750
  • Capacity
    1 pc.
Part Number
TFKS-K
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

846,239 VND

1 Piece(s) 16 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1