(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Side Mesh (Made of Resin) for Medium Capacity Boltless Shelves (MMJG-65-BK)

Side Mesh (Made of Resin) for Medium Capacity Boltless Shelves (MMJG-65-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,238,920 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MMJG-65-BK
MMJG-66-BK
MMJG-67-BK
MMJG-69-BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Trusco Code Mass 内容量

1,238,920 VND

1 Piece(s) 23 Day(s) 471 459-3138 480g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

1,542,500 VND

1 Piece(s) 23 Day(s) 571 459-3146 610g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

1,617,500 VND

1 Piece(s) 23 Day(s) 721 459-3154 790g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

1,874,750 VND

1 Piece(s) 23 Day(s) 921 459-3162 1040g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

Basic Specifications

  • Material
    Plastic
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Features
    Side screen for bolt-less shelves TM3, M3 and M5.
  • Specifications
    With Insulok for mounting (length 200 L x 10 pcs)
  • Resin mesh main body
    Polypropylene (PP)
  • Insulok for mounting
    Polyamide (PA)
  • Mesh(mm)
    25.5×25.5
  • 内容量
    1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

Product Description

[Features]
· Side screen for bolt-less shelves TM3, M3 and M5.

Part Number
MMJG-65-BK
MMJG-66-BK
MMJG-67-BK
MMJG-69-BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Trusco Code Mass 内容量

1,238,920 VND

1 Piece(s) 23 Day(s) 471 459-3138 480g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

1,542,500 VND

1 Piece(s) 23 Day(s) 571 459-3146 610g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

1,617,500 VND

1 Piece(s) 23 Day(s) 721 459-3154 790g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

1,874,750 VND

1 Piece(s) 23 Day(s) 921 459-3162 1040g 1 Set (with Mounting Insulok (Length: 200L x 10 pcs))

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1